Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The new PureThermal Mini Pro JST-SR with Thermal by FLIR® is a hackable thermal camera for the FLIR Lepton® thermal imaging…
The SparkFun Triad Spectroscopy Sensor is a powerful optical inspection sensor with three sensors combined alongside LEDs us…
The NVIDIA® Jetson Nano™ Developer Kit V3 delivers the performance to run modern AI workloads at a small form factor, low …
A first for the Raspberry Pi ecosystem: A 64MP camera module that matches the specs of smartphone cameras.
The OpenMV Cam is a small, low power, microcontroller board which allows you to easily implement applications using machine v…
Utilize this kit to turn your Jetson Nano into a mobile machine with things like object following, collision avoidance via th…
The SparkFun AS7331 Qwiic Spectral UV Sensor measures UV radiation on three channels, UVA, UVB, and UVC, with high sensitivit…
The PureThermal 3 FLIR Lepton Smart I/O Module is a hackable thermal webcam module for the FLIR Lepton Longwave Infrared (LWI…
The SparkFun Mini AS7331 Qwiic Spectral UV Sensor measures UV radiation on three channels: UVA, UVB, and UVC, with high sensi…
The SparkFun AS7262 Visible Spectral Sensor Breakout brings spectroscopy to the palm of your hand, making it easier than ever…
The Pixy2 CMUcam5 is smaller, faster and more capable than the original Pixy. The Pixy2 can learn to detect objects that you …
Add computer vision capabilities to your project, without the coding! The Person Sensor includes a camera module pre-programe…
This is a very small light sensor. A photocell changes (also called a [photodetector](http://en.wikipedia.org/wiki/Photodetec…
A general purpose 5MP camera module that's SPI enabled reducing the complexity of controlling the camera for use with microco…
If you’ve had ideas for a project that depends on the ability to sense different spectrums of visible light and react based…
The smaller and more affordable Oak-D LITE can still be considered the swiss army knife of computer vision.
The Raspberry Pi Camera Module 3 is the latest entry in our mainstream camera line-up, and the successor to the popular Came…
This is the SparkFun RGB and Gesture Sensor, a small breakout board with a built in APDS-9960 sensor that offers ambient ligh…
The HQ Camera Module is a camera sensor designed to accept CS-mount lenses and, with the supplied adapter, C-mount lenses for…
The OpenMV H7 Plus is a small, low power, microcontroller board which allows you to easily implement applications using machi…
Basic breakout board for the TEMT6000 Ambient Light Sensor. Only what you need, nothing you don't. Sensor acts like a transis…
Based on the 16MP Sony IMX519 sensor, this new camera module gives all Raspberry Pi hackers every bit of power they need to b…
The SparkFun Mini Tristimulus Color Sensor - OPT4048DTSR (Qwiic) is built around the OPT4048 High Speed High Precision Tristi…
An ultra low power CMOS Image Sensor that enables the integration of an “Always On” camera for computer vision applicatio…
With the FLIR Radiometric Lepton Dev Kit you will be able to bring FLIR's thermal imaging reliability and power to your desir…
The VEML6030 is a high accuracy ambient light sensor with 16-bit resolution. Even more impressive is that it can detect ligh…
This Oak-D DepthAI variant interfaces over USB3C to the host, allowing use with your embedded host platform of choice, includ…
The SparkFun Edge Development Board powered by TensorFlow is perfect begin using voice recognition without relying on the ser…
The SparkFun Qwiic Tristimulus Color Sensor is built around the OPT4048 High Speed High Precision Tristimulus XYZ Color Senso…
The Oak-1 is an all-in-one machine vision solution. It’s a 4-trillion-operations-per-second AI powerhouse that performs you…
The Raspberry Pi High Quality Camera M12 Mount is the same high quality camera as the previous model but with an M-12 lens mo…
The radiometric Lepton has 80x60 active pixels to capture accurate, calibrated, and non-contact temperature data in every pi…
The Leopard Imaging Camera is a 136° FOV camera module designed for use with the NVIDIA Jetson Nano Developer Kit.
The PureThermal OpenMV is a high-end mixed color and thermal camera for professional applications.
This is the 16mm C-mount telephoto lens from CGL Electronics Co. Ltd. for use with the Raspberry Pi HQ Camera Module.
The Machine Learning and AI Concept Kit is a great starting place for the basics of predictive algorithms learned from histor…
This is the 6mm CS-mount wide angle lens from CGL Electronics Co. Ltd. for use with the Raspberry Pi HQ Camera Module.
The MicroMod Machine Learning Carrier combines the freedom to explore any processor in the MicroMod lineup without the need f…
The OAK-D-IoT-40 is an Embedded/IoT version of the OAK-D imaginf platform from Luxonis.
The FLIR Lepton Thermal Camera Breakout Board is an easy-to-interface evaluation board to quickly connect the Lepton camera m…
Powered by Raspberry Pi's RP2040 microcontroller, this board has the power to run all Tensorflow Lite Micro tiny machine lear…
Experience sharp, smooth video calling (720p/30FPS) in a widescreen format with the C270 HD Webcam.
Deploy computer vision at the edge faster than ever, with our ready-to-use, standalone intelligent camera.