Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SparkFun RTK Facet is a fully enclosed GNSS receiver for centimeter-level positioning. Perfect for high precision geoloca…
The RTK Torch is the latest and greatest generation RTK product from SparkFun Electronics and is your one-stop shop for high …
The RTK Facet L-Band is your one-stop shop for high precision geolocation and surveying needs without needing a Base or Rover…
The RTK Express Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun ESP32 Thing Plus is the next step to get started with Espressif IoT ideations while still enjoying all the ameni…
The SparkFun RTK Reference Station is the perfect solution for your high-precision geolocation, surveying, and time reference…
The USB-C variant of ESP32 Thing Plus is a development board with WiFi, SPP, BLE, Qwiic connector, 21 I/O pins, RGB status LE…
The RTK Surveyor Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
The SparkFun RTK Express is an easy to use GNSS receiver for centimeter-level positioning. Perfect for surveying, logging, an…
The RTK Express Plus Kit has everything you need to get centimeter level global positioning measurements using GNSS RTK.
Clocking in at 200MHz, the SparkFun RA6M5 Thing+ is a high-performance development board perfect for real-time applications.
The SparkFun RTK Express Plus is an easy to use GNSS receiver for centimeter-level positioning.
The SparkFun RTK Surveyor is an enclosed and ready to use GNSS receiver for centimeter-level positioning. No programming requ…
The SparkFun Thing Plus - ESP32-C6 adds a powerful wireless development option to SparkFun's popular Thing Plus footprint.
The SparkFun DataLogger IoT - 9DoF comes preprogrammed to automatically log IMU, GPS, and various pressure, humidity, and dis…
The SparkFun ESP32-S3 Thing Plus adds a powerful and versatile IoT development platform to the Feather-footprint Thing Plus l…
The SparkFun ESP32-C6 Pocket Dev Board is built around a RISC-V single-core processor with 4 MB flash memory in a 1"x1" Qwiic…
The SparkFun Pro nRF52840 Mini is a development board for Nordic’s nRF52840 – a powerful combination of ARM Cortex-M4 CPU…
This SparkFun Pro Micro crams the powerful ESP32-C3, a single-core RISC-V powerhouse with 400KB of SRAM, into a compact 1.3in…
The SparkFun BlueSMiRF v2 with headers uses Bluetooth® to transform your serial connection into a wireless link.
The MyoWare® 2.0 Wireless Shield is designed to take in readings from the MyoWare 2.0 Muscle Sensor and wirelessly transmit …
The SparkFun Thing Plus Matter is the first easily accessible board that combines Matter and SparkFun’s Qwiic ecosystem for…
The SparkFun BlueSMiRF v2 uses Bluetooth® to transform your serial connection into a wireless link.
The SparkFun DataLogger IoT comes preprogrammed to automatically log movement, GPS, and various pressure, humidity, and dista…
The SparkFun ESP32 Thing is a comprehensive development platform for Espressif’s ESP32, their super-charged version of the …
Embark on a Journey of Geographical Discovery with the Limited Edition SparkFun DataLogger IoT GPS Kit.
Get ready to monitor your environment with this limited-edition kit that includes everything you need to get started with the…
The SparkFun expLoRaBLE Thing Plus is a Feather form-factor development board with the NM180100 system in package (SiP), from…
The SparkFun ESP32 Thing Plus with U.FL allows you to get started with Espressif IoT ideations while still enjoying all the a…
The RedBoard Artemis Nano is a miniature extremely versatile implementation of the Artemis module.
The SparkFun Artemis Thing Plus takes our popular Feather footprint and adds in the powerful Artemis module for ultimate func…
The SparkFun ESP32 DMX to LED Shield is the perfect way to send and receive DMX data whether it's coming in or out over the o…
The SparkFun MicroMod nRF52840 Processor offers a powerful combination of ARM Cortex-M4 CPU and 2.4 GHz Bluetooth transceiver…
The SparkFun IN100 NanoBeacon Lite Board offers a 2.4 GHz wireless low energy BT beacon breakout with exceptional low power c…
The Artemis Module from SparkFun is the first FCC certified, open-source, Cortex-M4F with BLE 5.0 running up to 96MHz and wit…
Say hello to the next generation of Pro Mini boards - the SparkFun ESP32 Qwiic Pro Mini houses the powerful ESP32 Pico Mini f…
The SparkFun IN100 NanoBeacon Board offers a 2.4 GHz wireless low energy BT beacon breakout with exceptionally low-power cons…
The RedBoard Artemis takes the incredibly powerful Artemis module from SparkFun and wraps it up in an easy to use and familia…
This board combines Espressif's ESP32 with our M.2 connector interface to bring a power-packed processor board into our Micro…
Embark on a Journey of RFID Exploration with the SparkFun DataLogger IoT RFID Kit.
The Raspberry Pi Zero 2 W is still the Pi you know and love, but at a largely reduced size of only 65mm long by 30mm wide and…
ESP32-DevKitC Dual Antenna is a low-footprint and entry-level development board that is part of the ESP32 series. This board …
This is an XBee module with a RP-SMA connector. You also get a built in microcontroller so it can be programmed using MicroPy…
The Digi XBee® RR Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an SMA an…
This is an XBee module with a PCB Antenna. You also get a built in microcontroller so it can be programmed using MicroPython …
The RedBoard Artemis ATP has 48 GPIO and this board breaks out all of them in an Arduino Mega format.
The Digi XBee® RR Module is an embedded solution providing fast point-to-multipoint or peer-to-peer networking via an U.FL a…
The Raspberry Pi Zero W is still the Pi you know and love, but at a largely reduced size of only 65mm long by 30mm wide and s…