Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Jump to Subcategory:
added to your cart!
This is a simple LED-illuminated tactile button with a green cap. It's just like a basic tactile button, but it lights up gre…
This is a joystick very similar to the 'analog' joysticks on PS2 (PlayStation 2) controllers. Directional movements are simpl…
We designed this board to give the user a low profile button without any sharp edges. Button closes when you push it and open…
This is a 16mm thumb joystick.
This is a basic 12 button keypad that has been designed for easy user input and functionality.
4-way Pacman type arcade joystick. Heavy duty design gives this joystick a great feel!
This is a simple 4-pack of momentary, multicolor buttons, great for all sorts of projects! Unlike previous iterations of mult…
This is a simple 12-pack of momentary, multicolor buttons, great for all sorts of projects!
The SparkFun Qwiic Button with red LED simplifies all of those nasty worries away into an easy to use I2C device, no solderin…
This is a perfect choice if you are in need of a heavy duty push button! These metal push buttons are a very tough, small, pa…
It's the end of the world, and you need a button to press. This is it. A 100mm diameter (outside diameter) dome illuminated p…
The SparkFun Qwiic Joystick combines the convenience of the Qwiic connection system and an analog joystick.
Knobs are a great way to finish off your project and make it easier to adjust the level of your death ray. This knob mates to…
This is a heavy duty SPST toggle switch - your basic on/off toggle. Rated for 2A at 250V or 4A at 125V. Includes a face plate…
This simple on-off switch is rated for 20A at 12V but who cares about all that, it looks way awesome. These toggle switches c…
Miniature surface mount momentary button. These are great, low-profile momentary switches. Perfect as a tactile reset switch.…
The SparkFun Qwiic Button with green LED simplifies all of those nasty worries away into an easy to use I2C device, no solder…
Simple SPDT slide switch. Rated at 30V/200mA. The pins have .1" spacing - fits great into a breadboard! Use it as a power swi…
The SparkFun Qwiic Keypad comes fully assembled and makes the development process for adding a 12 button keypad easy.
Surface mount 3-way switch. These switches are commonly found on handheld devices like MP3 players. This switch allows the us…
Cherry MX Keyswitches are top-of-the-line mechanical keyboard switches. They’re satisfyingly “clicky”, reliable up to t…
This is a simple slide switch for the LilyPad. Use it as a simple ON/OFF switch, or to control LEDs, buzzers, sensors, etc. T…
This is a 3-terminal microswitch two pack, each equipped with a 20mm offset lever actuator. These switches have a great 'clic…
This is a standard 12mm square momentary button. What we really like is the large button head and good tactile feel (it 'clic…
This is a 35mm concave momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect fo…
We use these little buttons on everything! These Miniature Single Pole Single Throw switches have a good click to them and ar…
This little round on/off toggle switch is rated up to 10A at 125VAC and can be panel mounted in a 20mm diameter hole. It'll a…
These panel-mounting rocker switches have built-in indicator lights to let you know when your switch is engaged. They mount i…
We use barrel jacks a lot around here and sometimes we need to pop a switch into the mix. That usually means hacking up a per…
This is the Magnetic Door Switch Set, a small reed switch assembly specifically designed to alert you when doors, drawers, or…
This Black Cherry MX keycap will work on all standard size Cherry MX switches. It is designed for the R2 row, but can be used…
This is a single pole, 10 position rotary switch able to select up to 10 different states in a durable package. Unlike our ot…
The SparkFun Qwiic Button Breakout simplifies all of those nasty worries away into an easy to use I2C device, and with our Qw…
This is a simple SPDT slide switch - great for use as an ON/OFF button, or just as a general control switch. The pins are spa…
It's your basic black action button! This is a very useful, small, panel-mount momentary switch. It is a SPST N.O. with the t…
This Translucent MX keycap will work on all standard size Cherry MX switches. It is designed for the R2 row, but can be used …
This is the breakout board for the [thumb joystick](http://www.sparkfun.com/commerce/product_info.php?products_id=9032). Pins…