Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
4-digit 7-segment displays are really neat little devices, it's a shame that they can be so cumbersome to control. Well we've…
This is not your basic 7-segment display. The Dual 7-Segment Display features two digits with an RGB LED in every single segm…
No really - it's 6 inches (153mm) tall! This very large 7-segment display can be seen from a hundred feet away. So many proje…
Your basic 7-segment LED. Common anode. Two decimal points, but only the one on the right is wired. Digit height is 0.6". Ove…
For a long time we've had small 7-segment displays and *huge *7-segment displays, but now we finally have something in betwee…
This is a basic, 4-digit 7-segment display - red in color. It has a common anode. The display features one decimal point per …
This is a basic, 4-digit 7-segment display - blue in color. It has a common anode. The display features one decimal point per…
This is a basic, 4-digit 7-segment display - white in color. It has a common anode. The display features one decimal point pe…
This is a basic, 4-digit 7-segment display - green in color. It has a common anode. The display features one decimal point pe…