Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Jump to Subcategory:
added to your cart!
This gearmotor consists of a low-power, 12 V brushed DC motor combined with a 9.68:1 metal spur gearbox, and it has an integr…
A 3-phase DC brushless DC motor has the unique capability of being both a high efficiency, high torque, very smooth motor, a…
Solenoids are a great way to induce linear motion for pushing, pulling or controlling switches and levers. This smaller solen…
This is a simple, but very powerful stepper motor with a 4-wire cable attached. This is a [Bipolar](http://en.wikipedia.o…
Turning off backorders - supply of main IC is delayed until July 2022.
The Big Easy Driver, designed by [Brian Schmalz](http://www.schmalzhaus.com/), is a stepper motor driver board for bi-polar s…
The SparkFun Servo Trigger is a small robotics board that simplifies the control of hobby RC servo motors. When an external s…
The TMC6300 from Trinamic is a powerful, yet easy to use three-phase brushless DC (BLDC) motor driver.
Here is a simple, low-cost, high quality servo for all your mechatronic needs. This servo is very similar in size and specifi…
This is our new Hobby Motor now with a 6mm, 10 tooth, gear to make your basic projects a little simpler to manage. It works w…
The EasyDriver is a simple to use stepper motor driver, compatible with anything that can output a digital 0 to 5V or 0 to 3.…
These are a pair of hobby gearmotors from DAGU. These gearmotors are the same ones recommended for use in the Shadow Chassis …
The SparkFun IoT Brushless Motor Driver is a powerful WiFi & BLE capable motor driver that can control any 3-phase BLDC motor…
Control up to two DC motor outputs at a constant current of 1.2A. Utilize up to two input signals and four function modes: CW…
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
Solenoids are a great way to induce linear motion for pushing, pulling or controlling switches and levers. According to the d…
The PQ12 series of micro linear actuators are ideal for applications requiring precise positioning and compact size. Weighing…
Here, for all your mechatronic needs, is a simple, high quality continuous rotation servo motor. This servo is able to take i…
The SparkFun Qwiic Motor Driver takes all the features of the Serial Controlled Motor Driver and miniaturizes them, adding Qw…
These steppers are a great way to get things moving, especially when positioning and repeatability is a concern. This is …
This motor requires a voltage between 3-9V, has a gearbox ratio of 1:48 and a speed of 90RPM at 4.5V.
The Ardumoto Shield is a dual-motor controller for Arduino. Based on the L298 H-bridge, the SparkFun Ardumoto can drive two D…
This is the Wheel Encoder Kit from DAGU, a simple add-on to any wheeled robot that can help measure the speed or distance the…
Here is a powerful, low-cost, reliable servo for all your mechatronic needs. This servo is able to take in 6 volts and delive…
These micro gearmotors are incredibly tough and feature full metal gears. They have a gear ratio of 298:1 and operate up to 1…
This little guy is able to take in 6 volts and deliver 1.5kg/cm (at 6V). of maximum torque at 0.09 sec/60° (at 6V) with a 18…
A vibration motor! This itty-bitty, shaftless vibratory motor is perfect for non-audible indicators. Use in any number of app…
Here is a simple, low-cost, high quality servo for all your mechatronic needs. This servo is able to take in 6 volts and deli…
The motor requires a voltage between 4.5-9V, has a gearbox ratio of 1:48 and a speed of 140RPM at 4.5V.
The ProDriver makes it easy to start developing with the Toshiba TC78H670FTG bipolar stepper motor driver IC.
The Qwiic Haptic Motor Driver includes an itty-bitty, Linear Resonant Actuator (LRA) vibration motor and DialogSemi's DA7280 …
These small steppers are a great way to get things moving, especially when positioning and repeatability is a concern. Whe…
These are a pair of right angle, hobby gearmotors from DAGU. These gearmotors are the same ones utilized in the Magician Chas…
The Auto pHAT is an all in one package that focuses on quickly adding robot functionality and advanced support to your Raspbe…
Ready to add some good vibes to your project? Look no further than the SparkFun Haptic Motor Driver. This board breaks out Te…
This is a simple ~140RPM (no load), DC planetary gearmotor.
The Qwiic Haptic Motor Driver Kit includes a small LRA vibration motor, wires, and the breakout board for Dialog Semi's DA728…
The SparkFun Continuous Rotation (CR) Servo Trigger is a small robotics board that simplifies the control of hobby RC servo m…
The SparkFun RedBot Mainboard is a robotic development platform that works with the Arduino IDE. The RedBot is a motor driver…
These steppers have a threaded shaft, which allows them to be used as a linear actuator. As the motor runs, it moves along th…
Stepper motors are great motors for position control. They can be found in desktop printers, plotters, 3d printers, CNC milli…
The SparkFun Servo pHAT for Raspberry Pi allows your Raspberry Pi to control up to 16 servo motors in a straightforward manne…
This is the classic Hitec HS-422 servo. This solid consumer grade servo is able to take in 6 volts and deliver 57 oz-in. of m…
Does controlling door access with the power of Electromagnetism interest you? Great! In effect, this latch / lock solenoid is…
This 0.012" Muscle Wire® (aka shape memory [Nitinol](http://en.wikipedia.org/wiki/Nickel_titanium)) is a one foot long piece…
This is a servo adapter cable that allows you to hookup your servo directly to alligator clip connections.
The SparkFun Qwiic Motor Driver Kit gives you the basic parts needed to start up quickly with a motor driven project with our…