Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
With improved thermal features to support the higher peak power consumption of Raspberry Pi 5, it integrates a variable-speed…
This black, anodised aluminium case for the Raspberry Pi 4 will give you 10-15°C of passive cooling under a full CPU load.
The Mountable MI:pro is a simple and compact protective case for the micro:bit.
This is the Big Red Box! These beefy, bright red, flanged, plastic enclosures will give your widget the protection (and atten…
The Argon ONE M.2 case features an M.2 interface for using M.2 (Key-B or Key-B&M) SATA solid state drives (not included).
These are our small, beefy aluminum enclosures, which have been built tough enough to withstand a truck. This 2mm-thick, die-…
The Raspberry Pi Zero Case has been designed to fit both the Pi Zero and the Pi Zero W. These official cases consist of sever…
The official case for the Raspberry Pi 4 from Raspberry Pi!
The Argon NEO RPi 4 Case is a plastic and aluminum enclosure that properly protects and cools your Pi 4 without obstructing a…
If you're looking for a fully-featured Raspberry Pi 4 case, then look no further than the Argon ONE Pi 4 Raspberry Pi Case.
These are our large, beefy aluminum enclosures, which have been built tough enough to withstand a truck. This 2mm-thick, die-…
The MI:pro Protector is a simple and compact protective case for the micro:bit.
**Note:** This camera case does not currently fit the [Raspberry Pi Camera Module V2](https://www.sparkfun.com/products/14028…
The Raspberry Pi is everybody's favorite little computer, the last thing that you'd want is for something bad to happen to it…
The Argon POLY+ Raspberry Pi 4 Case uses a three piece snap-fit plastic design to protect your Pi 4 in a cost-effective way.
This is a basic baseplate for the Raspberry Pi 3 B+. The baseplate is designed for the RPi to remain on the attached via fric…
This metal enclosure finished in SparkFun Red will help protect your electronics from harmful contact from outside sources.
Ergonomically designed for hand-held comfort.