Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Raspberry Pi makes very popular single-board computers, especially for those interested in programming with Scratch or Python. They've also recently made their own microcontroller board.
Learn all about Raspberry Pi Here
added to your cart!
The next iteration of the Raspberry Pi single board computer featuring a 64-bit quad-core Arm Cortex-A76 processor running at…
A kit with basic components for using the Raspberry Pi 5 including a power supply, microSD card, and HDMI display cable.
A kit with the Raspberry Pi 5 - 8GB and an active cooler and case. Fundamental new parts around the Raspberry Pi 5.
The new Raspberry Pi 27W USB-C PD (Power Delivery) Power Supply will deliver a maximum of 5.1V, 5A enabling the RPi 5 to powe…
The XRP Robotics Platform is a hands-on, comprehensive robotics platform and includes everything needed to build and program …
This 7" Raspberry Pi Touchscreen LCD provides you with the ability to create a standalone device that can be utilized as a cu…
A kit with the Raspberry Pi 5 - 4GB and an active cooler and case. Fundamental new parts around the Raspberry Pi 5.
The Raspberry Pi 3 B+ is here to provide you with the same Pi as before, but now with gigabit and PoE capable Ethernet!
With improved thermal features to support the higher peak power consumption of Raspberry Pi 5, it integrates a variable-speed…
The SparkFun ZED-F9R GPS-RTK pHAT is a high-precision Automotive Dead Reckoning board with equally impressive configuration o…
At the heart of the Experiential Robotics Platform (XRP) lies the powerful yet easy-to-use XRP Controller Board, the brains o…
The Raspberry Pi Active Cooler provides an alternative cooling solution for users who wish to use their RPi 5 under sustained…
The 4 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all …
The 8GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all a…
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the new Raspberry Pi 4 8GB.
The 8GB Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the RPi4 in a more…
The Raspberry Pi Pico is a low-cost, high-performance microcontroller board with flexible digital interfaces featuring the ne…
The SparkFun Pro Micro RP2040 is a low-cost, high performance board with flexible digital interfaces featuring the Raspberry …
The SparkFun Raspberry Pi 4 Hardware Starter Kit provides a solid set of parts and instruction for working with the Pi 4 in a…
The 2 GB Raspberry Pi 4 features the ability to run two 4k resolution monitors, to run true Gigabit Ethernet operations, all …
A first for the Raspberry Pi ecosystem: A 64MP camera module that matches the specs of smartphone cameras.
This black, anodised aluminium case for the Raspberry Pi 4 will give you 10-15°C of passive cooling under a full CPU load.
The is the official USB Type-C Power Supply for the Raspberry Pi Model 4 B.
The AHPI7292S is the world's first WiFi HaLowâ„¢ Raspberry Piâ„¢ HAT module from ALFA Network.
The Raspberry Pi Pico W is a low-cost, high-performance microcontroller board with flexible digital interfaces featuring the …
This 2x20 pin female header is meant to allow you to extend the reach of any board with the standard 2x20 GPIO pin footprint.
This 2x20 "tall" header has the same number and spacing of pins as a Raspberry Pi and provides your board with the ability to…
The SparkFun Qwiic HAT for Raspberry Pi is the quickest and easiest way to make your way into the Qwiic ecosystem and still u…
The Raspberry Pi 3 B+ Starter Kit is a great way to gain a solid introduction to the small, credit-card-sized computer.
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the Raspberry Pi 4 4GB.
A Lithium battery specifically designed for operating the real time clock (RTC) on the Raspberry Pi 5.
The SparkFun Pulsed Radar Breakout provide you with a high-precision distance measurement unit with reliable speed, motion, o…
The SparkFun MicroMod Pi RP2040 Processor Board is a low-cost, high-performance board with flexible digital interfaces featur…
The SparkFun Raspberry Pi Zero W Basic Kit provides everything you need to start with this miniaturized Pi without breaking t…
The Raspberry Pi Zero 2 W is still the Pi you know and love, but at a largely reduced size of only 65mm long by 30mm wide and…
The Raspberry Pi Camera Module 3 is the latest entry in our mainstream camera line-up, and the successor to the popular Came…
Everything you will need to get started using the Raspberry Pi 400; power adaptor, wired mouse, micro HDMI to HDMI, guidebook…
The SparkFun Thing Plus - RP2040 is a low-cost, high performance board with flexible digital interfaces featuring the Raspber…
The HQ Camera Module is a camera sensor designed to accept CS-mount lenses and, with the supplied adapter, C-mount lenses for…
The Raspberry Pi Global Shutter Camera is a specialized 1.6-megapixel camera from Raspberry Pi that is able to capture rapid…
The SparkFun Qwiic Kit for Raspberry Pi includes a shield with headers, three Qwiic-enabled breakout boards, and four cables …
The Raspberry Pi 4 Basic Kit includes everything you'll need to get up and running with the Raspberry Pi 4 but without the bo…