Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
Solenoids are a great way to induce linear motion for pushing, pulling or controlling switches and levers. This smaller solen…
Solenoids are a great way to induce linear motion for pushing, pulling or controlling switches and levers. According to the d…
This motor requires a voltage between 3-9V, has a gearbox ratio of 1:48 and a speed of 90RPM at 4.5V.
A vibration motor! This itty-bitty, shaftless vibratory motor is perfect for non-audible indicators. Use in any number of app…
The motor requires a voltage between 4.5-9V, has a gearbox ratio of 1:48 and a speed of 140RPM at 4.5V.
This 0.012" Muscle Wire® (aka shape memory [Nitinol](http://en.wikipedia.org/wiki/Nickel_titanium)) is a one foot long piece…
Does controlling door access with the power of Electromagnetism interest you? Great! In effect, this latch / lock solenoid is…
This 0.005" Muscle Wire® (aka shape memory [Nitinol](http://en.wikipedia.org/wiki/Nickel_titanium)) is a one foot long piece…
This 0.012" Flexinol® Actuator Wires (aka shape memory [Nitinol](http://en.wikipedia.org/wiki/Nickel_titanium)) is a one foo…
Vibration ERM Motor 10K RPM represents a compact-size Eccentric Rotating Mass (ERM) motor designed by Vybronics.