Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
To make it even easier to get started, we've assembled this Qwiic Cable Kit with a variety of Qwiic cables from 50mm to 500mm…
This polarized I2C cable insulation is made from silicon making it more flexible than our original Qwiic cable particularly i…
This is a 50mm long 4-conductor cable with 1mm JST termination. It’s designed to connect Qwiic enabled components together …
Alligator clips (or Crocodile clips, if you prefer) are likely to be the most useful thing on your workbench besides the work…
These 2-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
This is your simple three conductor sensor cable with electrode pad leads. These cables are 24" long and feature a 3.5mm audi…
This is a 100mm long 4-conductor cable with 1mm JST termination. It’s designed to connect Qwiic enabled components together…
The Qwiic to Grove Adapter Cable allows interoperability between the SparkFun Qwiic Connect System and the I2C based Grove bo…
This SMA to U.FL Cable is commonly used to attach WiFi, Bluetooth, or nRFxxx based devices to a 2.4GHz antenna. What makes th…
This is a 10-pack of wires that are pre-terminated with an alligator clip on one end and a male header on the other.
These are various leaded cables for attaching to multimeters, power supplies, oscilloscopes, function generators, etc. Cables…
This is a 5 pin JST-ZHR cable that's terminated on the end with breadboard breadboard compatible Dupont connectors.
This is a 10 meter (33 ft) long Male TNC to Male SMA cable with injection molded stress-relief boots.
This is a 150mm long, 10-conductor cable that's especially ideal for many JTAG applications.
This is a 300mm (1 foot) Male TNC to Male SMA cable with injection molded stress-relief boots.
These 4-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
This is an interface cable for the [Bus Pirate](http://www.sparkfun.com/commerce/product_info.php?products_id=9544), designed…
This RP-SMA to U.FL Cable is commonly used to attach WiFi, Bluetooth, or nRFxxx based devices to a 2.4GHz antenna. What makes…
This is a 10-pack of wires that are pre-terminated with an alligator clip on one end and a female header on the other.
These are good quality IC test hooks with a male connection wire. Instead of a single hook, these have two hooks that are cap…
This is a jumper adapter cable that comes pre-terminated with a female Qwiic JST connector on one end and a breadboard hookup…
This 10m (33') SMA extension does a great job of connecting your receiver or radio to a distant antenna with as little RF los…
These are various leaded cables for attaching to multimeters, power supplies, oscilloscopes, function generators, etc. 5 pair…
This 2x20 flat ribbon-cable fits the GPIO headers on the Raspberry Pi 3, 2, and B+ so you can easily connect to the low-level…
The MyoWare® 2.0 Reference Cable is meant as an extension for the MyoWare 2.0 Muscle Sensor's reference pin. This is a pack …
This is a basic SMA male to female connector cable at 25cm in length and RG174 housing.
This is a 4 pack of wires that are pre-terminated with an alligator clip on one end and a hookup pigtail on the other. Alliga…
The Raspberry Pi Zero and Zero W are both equipped with a smaller CSI (Camera Serial Interface) port than on a full-sized Ras…
This is a handy cable for connecting a six pin GHR-06V type locking connector to breadboard friendly male pins.
This is a basic SMA male to female connector cable at 1M in length and RG174 housing.
Three pin JST connector with red, black, and yellow colors. 5 inch wire outs. This cable comes fully assembled as shown and c…
These are various leaded cables for attaching to multimeters, power supplies, oscilloscopes, function generators, etc. High q…
Ribbon cable is really helpful in situations where you need to make a lot of connections without a big mess of wires. Nothing…
These 3-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
The MyoWare® 2.0 Reference Cable is meant as an extension for the MyoWare 2.0 Muscle Sensor's reference pin.
This is a servo adapter cable that allows you to hookup your servo directly to alligator clip connections.
These are various leaded cables for attaching to multimeters, power supplies, oscilloscopes, function generators, etc.
This is a simple jumper adapter cable that comes pre-terminated with a female JST connector on one end and a breadboard hooku…
This is a handy cable for connecting a four pin GHR-04V type locking connector to breadboard friendly male pins. These cables…
This is a basic RP-SMA male to female connector cable at 25cm in length and RG174 housing.
This is a basic RP-SMA male to female connector cable at 10M in length and RG58 housing.