Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The SPK6618H is the latest advancement in GNSS antenna technology allowing tri-band (L1/L2/L5) reception for GPS, GLONASS, Ga…
The TOP106 from TOPGNSS is a certified GNSS/GPS surveying antenna capable of receiving the L1/L2 bands for GPS, GLONASS, Gali…
The ANN-MB-00 GNSS multi-band antenna is extremely unique from other GNSS/GPS antennas in that it is designed to receive both…
The SparkFun GPS-RTK Dead Reckoning Kit gives you just what you need to get started with GPS Real Time Kinematics and the u-b…
The SPK-6E antenna is a small, very light weight GNSS/GPS L1/L2/L5 multiband antenna for GPS, Galileo, and BeiDou constellati…
This ANT500 is a telescopic antenna designed for operation from 75 MHz to 1 GHz with a total length that is configurable from…
This SMA to U.FL Cable is commonly used to attach WiFi, Bluetooth, or nRFxxx based devices to a 2.4GHz antenna. What makes th…
ANN-MB5 is a perfect match to the u-blox L1/L5 multi-band meter-level GNSS technology (e.g., F10 standard precision platform)…
This is your solution when you absolutely, positively need to get the most out of an antenna for your next RFID project. This…
The u-blox ANN-MB1 multi-band L1/L5 active GNSS antenna is designed to reduce time-to-market for the new generation of high p…
This is a 10 meter (33 ft) long Male TNC to Male SMA cable with injection molded stress-relief boots.
This is a 4" connector cable that interfaces U.FL RF connectors to regular SMA connectors. This cable is commonly used to con…
This is a 300mm (1 foot) Male TNC to Male SMA cable with injection molded stress-relief boots.
The BT-T009 antenna is a small, light weight, anti-vandal permanent mount GNSS/GPS L1/L2/L5 multiband antenna.
This Wide Band, 700-2700Mhz frequency range, 4G LTE antenna provides a wide enough range for a number of applications includi…
This RP-SMA to U.FL Cable is commonly used to attach WiFi, Bluetooth, or nRFxxx based devices to a 2.4GHz antenna. What makes…
Our GNSS Splitter (Power Divider) lets you connect a single GNSS antenna to two boards or modules. It splits (divides) the an…
This 10m (33') SMA extension does a great job of connecting your receiver or radio to a distant antenna with as little RF los…
This is a basic SMA male to female connector cable at 25cm in length and RG174 housing.
This ANT700 is a telescopic antenna designed for operation from 300 MHz to 1.1 GHz with a total length that is configurable f…
Increase your range with this 1/2 wave duck antenna. Designed for 860 to 960MHz it is ideal for distant LoRa nodes. Utilizes …
This adapter has a standard polarity Male SMA connection at both ends.
This is a basic SMA male to female connector cable at 1M in length and RG174 housing.
A 915MHz SMA Duck Antenna for use with the AHPI7292S WiFi HaLow HAT.
This aluminum adapter converts the very common 1/4" thread found on camera tri-pods and mono-pods to the 5/8" 11-TPI (threads…
2.4GHz Duck Antenna 2.2dBi with Reverse Polarized - SMA RF connector. Perfect for prototyping with our RF ICs. 50 ohm impedan…
A flexible, paper-thin GNSS Antenna with a U.FL connector and an adhesive backing.
A small 1/4 wave rubber duck antenna for LoRa or other 860-960MHz communication. Antenna has a center frequency of 915MHz and…
The GW.17 Click–in Terminal Antenna is a high performance robust 2.4GHz dipole antenna designed for quick assembly onto fin…
2.4GHz Large Duck Antenna 5dBi with Reverse Polarized - SMA RF connector. Perfect for prototyping with our RF ICs. 50 ohm imp…
This is a basic RP-SMA male to female connector cable at 25cm in length and RG174 housing.
Molex LTE/5G Cellular External Antennas are designed for 2G/3G/4G/5G modules and devices.
This small form-factor antenna offers a 2.4GHz frequency range.
This is a very simple 1m long Male RP-TNC to Male RP-SMA cable. We like to use this cable to connect our ultra high-frequency…
900/1800 MHz Duck Antenna 2dBi with regular RP-SMA RF connector. Perfect for use with the XBee 900MHz units. 50 ohm impedance…
This is a basic RP-SMA male to female connector cable at 10M in length and RG58 housing.
When experimenting with GPS or RF it can be very handy to have the antenna on the top of your house or car with a clear view …
Operating on the 2.4GHz or 5.8GHz band, it works great for WiFi, Bluetooth or ZigBee.
This connector cable interfaces N type female to RP-SMA male. Primarily used to connect our larger 915MHz LoRa antenna to RP-…
PCB edge mount - SMA RF connector. Perfect for prototyping with the GPS and Cellular devices that require an antenna connecti…
A U.FL to SMA (jack) bulkhead straight connector with a 1.32 mm diameter cable.
Commonly used to attach WiFi, Bluetooth, or nRFxxx based devices to a 2.4GHz antenna.
This is a basic RP-SMA male to female connector cable at 1M in length and RG174 housing.
This high-gain duck antenna is designed for LTE devices that operate in the 690-960MHz and 1710-2690 MHz bands. Combined w…
A 433MHz antenna that utilizes an SMA connector and is 200mm long with a gain of 2dBi.
This is an adapter that converts an RP-SMA board to an SMA antenna. The adapter will connect to any of our 2.4GHz wireless bo…