Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Jump to Subcategory:
added to your cart!
The WS2812B (or "NeoPixel") may look like a common 5050-sized SMD LED, but there’s actually an integrated control circuit e…
This APA102C is the regular, 5050-sized SMD LED version. With a control circuit embedded, the APA102C-5050 is incredibly brig…
The SparkFun Beginner Parts Kit is a small container of frequently used parts that gives you all of the basic components you…
The WS2812B (or "NeoPixel") may look like a common 5050-sized (5x5mm) SMD LED, but there’s actually an integrated control c…
This is the FemtoBuck, a small-size single-output constant current LED driver. Each FemtoBuck has the capability to dim a sin…
4-digit 7-segment displays are really neat little devices, it's a shame that they can be so cumbersome to control. Well we've…
We know these look like a lot of our other LEDs, but they're not! These are PTH Addressable RGB LEDs with a WS2812 (or "NeoPi…
We all know that you can never get too many LEDs. Don't worry, we've got you covered. This is a pack of basic red, yellow, bl…
The PicoBuck LED Driver is an economical and easy to use driver that will allow you to control and blend three different LEDs…
These 2-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
The two inch version of the SparkFun LuMini LED Ring, packed with 40 individually addressable LEDS, each capable of producing…
Ever hear of a thing called RGB? Red, Green, Blue? How about an RGB LED? These 5mm units have four pins - Cathode is the long…
BlinkM is a “Smart LED”, a networkable and programmable full-color RGB LED for hobbyists, industrial designers, prototype…
The SparkFun ESP32 DMX to LED Shield is the perfect way to send and receive DMX data whether it's coming in or out over the o…
These are addressable 5-meter-long 5V RGB LED strips that come packed with 300 APA102Cs. APA102 LEDs are very similar to WS28…
These 4-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
The one inch version of the SparkFun LuMini LED Ring, packed with 20 individually addressable LEDS, each capable of producing…
This is not your basic 7-segment display. The Dual 7-Segment Display features two digits with an RGB LED in every single segm…
With the SparkFun LumiDrive you will be able to control and personalize a whole strand of APA102s directly from the board its…
No really - it's 6 inches (153mm) tall! This very large 7-segment display can be seen from a hundred feet away. So many proje…
The TLC5940 is a 16 channel PWM unit with 12-bit duty cycle control (0-4095), 6 bit current limit control (0-63), and a daisy…
The SparkFun Qwiic LED Stick features ten addressable APA102 LEDs, making it easy to add full color LED control using I2C.
This is a breakout board for the WS2812B RGB LED. The WS2812B (or "NeoPixel") is actually an RGB LED with a WS2811 built righ…
The SparkFun Large Digit Driver is a chainable controller backpack that can be soldered directly to the back of our large [6.…
The MyoWare® 2.0 LED Shield is designed to display the magnitude of a target muscle's signal and power the MyoWare 2.0 Muscl…
We know this looks like a lot of our other LEDs, but it's not! This is a PTH Addressable RGB LED with a WS2812 (or "NeoPixel"…
This 3W per channel, Triple Output High Power RGB LED is sure to shed a lot of light on any project you add it to.
These plastic LED holders have a slick chrome finish and make it possible to panel-mount your indicator lights for a clean lo…
These are sealed addressable 1 meter long 5V RGB LED strips that come packed with 60 APA104s per meter.
These 32x32 RGB LED panels are an awesome place to start to add color to a project! You can create animations, games, or usef…
The green SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic…
This is a right angle 5mm addressable LED. It sounds boring, but at the time of writing, *this is the first one in the world*…
The red SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic, …
These color-changing LEDs take the work out of creating crazy, flashy, blinky... ness. Simply apply power and the LED will cy…
The blue SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic,…
The white SparkFun Qwiic Alphanumeric Display allows you to display all sorts of numbers, characters, and symbols. With Qwiic…
Affectionately dubbed "Fairy Lights" for their similar appearance, these addressable RGB LED string lights are a great way to…
The 8x8 SparkFun LuMini LED Matrix, packed with 64 individually addressable LEDS, each capable of producing 16 million colors…
Check out these big 10mm common cathode through-hole LEDs! The opaque epoxy package causes these LEDs to have a soft, diffuse…
This is a handy selection of popular LED's in a handy carrying case.
Sometimes when you have too many choices, it's hard to make a good decision. In fact, there are times when you just want a ba…
These 3-pin JST-SM pigtail connectors mate perfectly with LED strips and other applications that require only two lines and a…
These are addressable 1-meter-long 5V RGB LED strips that come packed with 60 APA102Cs. APA102 LEDs are very similar to WS281…
You don’t have to worry about adding a resistor to an LED if you get an LED with a built in resistor! This pack contains 20…