Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
added to your cart!
The seven band graphic equalizer IC is a CMOS chip that divides the audio spectrum into seven bands. 63Hz, 160Hz, 400Hz, 1kHz…
This is a common MOSFET with very low on-resistance and a control voltage (aka gate voltage) that is compatible with any 3-5V…
This is a common 555 timer/oscillator from TI.
This is the basic LD1117V33 voltage regulator, a low drop positive regulator with a 3.3V fixed output voltage. This fixed reg…
The AS358P is a great, easy-to-use dual-channel Op-amp. Op-amps have so many [applications](http://en.wikipedia.org/wiki/Oper…
Faster, cheaper, smaller, better, right? The SN754410 Quad Half H-Bridge is just that. Capable of driving high voltage motors…
This is a very common MOSFET with very low on-resistance and a control voltage that is compatible with most 5V microcontrolle…
This is the basic L7805 voltage regulator, a three-terminal positive regulator with a 5V fixed output voltage. This fixed reg…
This is the LM317TG voltage regulator, a three-terminal positive regulator with a 1.2V to 37V adjustable output voltage. This…
The SN74HC595N is a simple 8-bit shift register IC.
This is the basic L7812 voltage regulator, a three-terminal positive regulator with a 12V fixed output voltage. This fixed re…
Potentiometers are incredibly useful, whether you're controlling the volume on your stereo or the 'mood lighting' in your roo…
The CD40106BE consists of six Schmitt-trigger circuits. Each circuit functions as an inverter with Schmitt-trigger action on …
This 6N137 diode-transistor photocouplers consist of an LED, optically coupled to a high speed photodetector.
The MCP23008 uses two I2C pins which can be shared with other I2C devices, and in exchange gives you eight general purpose pi…
The MCP3002 has a 10-bit analog to digital converter (ADC) with a simple to use SPI interface. Use this IC if your microcontr…
The STA540 from STMicro is a 4-channel, [class AB](http://en.wikipedia.org/wiki/Electronic_amplifier#Class_B_and_AB) audio am…
The LN298 is a high voltage, high current, dual full-bridge motor driver designed to accept standard TTL logic levels and dri…