Track My Order
Frequently Asked Questions
International Shipping Info
Send Email
Jump to Subcategory:
added to your cart!
This Thermocouple Connector is perfect for bridging the gap between Type-K thermocouples with standard connectors with a PCB.…
The smallest and easiest to use serial conversion circuit on the market! This board has one purpose in life - to convert RS23…
The SparkFun USB-C Breakout supplies up to 3 times the power as previous USB board while breaking out each pin on the connect…
The SparkFun QwiicBus EndPoint is the fastest and easiest way to extend the range of your I2C communication bus.
This simple board breaks out a female USB type A connector's VCC, GND, D- and D+ pins to a 0.1" pitch header. If you want to …
This 2x20 pin female header is meant to allow you to extend the reach of any board with the standard 2x20 GPIO pin footprint.
Use this unique device to download data and control GPIB bus enabled oscilloscopes, logic analyzers, function generators, pow…
The SparkFun Qwiic Adapter provides the perfect means to make any old I2C board into a Qwiic enabled board.
This 2x20 "tall" header has the same number and spacing of pins as a Raspberry Pi and provides your board with the ability to…
A row of headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custom headers.
We have no idea what USB device you are hooking up to, but if you want to access the Micro-B port on something, you might wan…
This Adapter allows you to run devices and cables with the classic USB Type A connector off a device or adapter with a USB Ty…
These headers are made to work with the Arduino Uno R3, Leonardo and new Arduino boards going forward. They are the perfect h…
These connectors are made from high-temp nylon with gold-plated spring pins or sockets molded in. The shape of this generic X…
The QwiicBus MidPoint works in tandem with the QwiicBus Endpoint to extend the range of your I2C bus and tap into it to drop …
With this USB-C breakout you will be able to incorporate a vertical USB-C connector into your projects without needing to sol…
Single row of 40-holes, female header. Can be cut to size with a pair of wire-cutters. Standard .1" spacing. We use them exte…
This set of female stackable headers includes two 15-pin headers; the pins are spaced by 0.1".
The Qwiic MultiPort adds additional ports to boards that have only one Qwiic port on the I2C bus.
Everything you need for a fast and easy way to extend the range of your I2C communication bus.
This is the SparkFun RJ45 MagJack Breakout, a simple board that will provide you with a way to put an ethernet port into your…
This 6-pin connector and plug set is great when you need to create a robust connection for signal or power. This product cons…
TRRS connectors are the audio-style connectors that you see on some phones, MP3 players and development boards. TRRS stands f…
This 2x20 male header has the same number and spacing of pins as a Raspberry Pi but is best served when used in conjunction w…
This is a 2-pin, through-hole PH series JST connector. The pins are spaced by 2mm. We really like the solid locking feeling…
The SparkFun MicroMod Single Pair Ethernet Kit demonstrates 10BASE-T1L Two-Wire Ethernet protocol into the SparkFun MicroMod …
This barrel jack plug is great for adding a common connector to the end of our wires. This jack is compatible with 5.5mm barr…
These are a longer version of our [standard](http://www.sparkfun.com/commerce/product_info.php?products_id=116) break away he…
Screw Terminals with 5mm pitch pins. Comes in 2 or 3 positions and have the really cool feature of slide-locking together to …
These headers are made to work with the SparkFun ESP32 Thing to connect to ESP32 Shield boards.
A kit that includes all the male headers needed for your Raspberry Pi Pico board.
This is a 8-pin female header, with extra long legs -- great for stacking Arduino shields. Pins are spaced by 0.1".
This DC power jack/connector is just like the other one that we carry except that it's terminated with breadboard-friendly pi…
This connector is used on all of our Qwiic-based boards and can be used to create your own I2C-based device compatible with t…
This simple board breaks out a micro-B USB connector's VCC, GND, ID, D- and D+ pins to a 0.1" pitch header. If you want to ad…
Single row of 30-holes, female header with swiss round machined pins. These units have very high quality round pins to accept…
This is a 2x23 pin female PTH header, with extra long legs which makes great for stacking. This piece is in the common config…
Screw Terminal 3.5mm pitch pins with slide-locking together to form any size you need. Rated up to 125V @ 6A, and can accept …
These are small spring terminals. Open the aperature with the small arm, insert the wire, release the arm and the wire is hel…
Here is a tiny 4-pin Qwiic 1mm JST connector. This connector is used on all of our Qwiic-based boards and can be used to crea…
This is the SparkFun RJ11 Breakout, two simple breakout boards for the common 6-pin RJ11 connector. These little boards can e…
This kit has all the parts needed to connect to the Ethernet port on Teensy 4.1.
A row of right angle male headers - break to fit. 40 pins that can be cut to any size. Used with custom PCBs or general custo…
These are two pin jumpers (also called shunts) that will create an electrical connection between two pin headers. Commonly us…
These Clincher connectors from Amphenol FCI can be used to terminate Flat Flexible Cables (FFCs) to an easy-to-use standard h…
Integrate your MicroMod project into an Ethernet network including Power-over-Ethernet with the SparkFun MicroMod Ethernet Fu…