Conductive Fabric - 12"x13" MedTex180

This is a conductive knit fabric for use in e-textiles. It is silver-plated nylon that is stretchy in one direction. It is highly conductive with a surface resistivity of < 1 ohm/sq. This is a great add-on to any LilyPad project. Medtex 180 Ag Nylon single directional stretch. It is a bit thicker than the Medtex 130.

If you aren't sure what to do with conductive fabric, you have to check out the Wearable Toy Piano, as well as some of the other cool Instructables.

Replaces: DEV-09770

  • It's conductive!
  • Easily sew electronic features into your next project
  • Great for use with the LilyPad
  • 12 x 13" (304.8 x 330.2 mm)

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #848125 / about 8 years ago / 1

    I came here from this tutorial How to make a stylus

    it looks interesting though. Is there any other material like this to recommend?

  • I’ve been making styluses for years with this fabric and my customers are always happy. It’s stretchy and tough. It withstands the grease, abrasion and last a couple years on its function.

    Visit me at www.iwhateverstylus.com

  • Member #742740 / about 9 years ago / 1

    Im looking for a fabric to make stretch sensors out of for activewear - meaning it will get damp. Any suggestions? Will this work?

  • Member #581103 / about 10 years ago / 1

    how does this deal with water?

    • probably not well. it does tarnish when in contact with the oils from your hands, so I'm sure impurities in water would have a similar reaction.

  • Member #448214 / about 11 years ago / 1

    Can you noticed me that the morphology of silver? is it electroplated? is it have nano structure or micro or just film?

  • Member #1323 / about 12 years ago / 1

    A question I have is ... if I took a 2" x 2" piece of this material and poked a hole in the material would I see resistance change that could be measured by a ADC?

    Thanks

  • FrankieD / about 12 years ago / 1

    Has anyone tried using this thing as a heating element?

  • Next Fab Studio / about 13 years ago / 1

    Does anyone know why the resistance of the square reduces when stretched? I think it has something to do with tightening of the weave but Im not sure. It is also counter to the resistance equation of materials in regards to length and cross sectional area.

    • Member #335280 / about 12 years ago / 1

      Actually it works with the resistance equation of materials, as you are stretching the media the cross sectional area will shrink, the degree to which it shrinks is determined by the poisson's ratio of the material. In addition to that you are lengthening the fabric, which would also cause an increase in resistance. In essence stretching the fabric is making a longer resister with smaller surface area, giving you maximum resistance.

  • d w / about 13 years ago / 1

    Will this work for as a Faraday bag?

    Do you got some, just wrap you phone in it and see if you have service... Then let me know.

  • ShapeDad / about 14 years ago / 1

    After using MedTex130 for my Stylus Socks for iPad, I'm now testing MedTex180. Initial tests are very promising; less stretch, but more grip! Assembly is still a challenge though. More at Etsy:
    http://bit.ly/shapeshop

Customer Reviews

4.3 out of 5

Based on 3 ratings:

Currently viewing all customer reviews.

Good touchpad material

I use this for testing capacitive touch sensors and it works quite well. Fine weave and stretch ability make it easy to test uneven surfaces and tight corners.

iPad Stylus Cover

I use this fabric to cover the rubber tip on an iPad stylus. Works great.

Good for making styluses.

I’ve been making styluses for years with this fabric and my customers are always happy. It’s stretchy and tough. It withstands the grease, abrasion and last a couple years on its function.

Visit me at www.iwhateverstylus.com