Satellite Module 001

The Satellite Module 001 is a 10 LED array of five-chip 100mA wide-angle (140 degree) red, green, and blue LEDs. The perceived output power of the red channel is a little less than the blue and green channels, so there are 4 red, 3 blue, and 3 green LEDs. Each LED supplies ~35,000 mcd over a 140 degree viewing angle. Combine with the ShiftBar to create a string of super-bright clusters. These are as bright as 15 ShiftBrites on the blue and green, and 20 ShiftBrites on the red channel!

Satellite Module 001 Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Praeluceo / about 12 years ago / 1

    How many of these can one ShiftBar power? Obviously they'd all have the same programming, but from a power output standpoint, could one ShiftBar power two-four Satellite Modules?

  • whitnasty / about 12 years ago / 1

    Be very careful hooking this up with the ShiftBar. I e-mailed one of the employees at Macetech, asking how to hook one of these up and he sent me an illustration of how to hook this up. I hooked it up exactly as was described in the e-mail, plugged the 12v wall wart in, all of the LED's on my Arduino Mega lit up and began flashing, and now my board is fried. Won't be hooking this thing up again.

  • Member #229091 / about 13 years ago / 1

    I use the "Satellite Module 001" and "ShiftBars" to make the Installation for this ark performance. http://www.youtube.com/watch?v=kml3eBwrtuE

    Thanks for developing these products :))))

  • SomeGen / about 14 years ago / 1

    I got a few of these recently for a film project. So far very impressed. Can't wait to use them properly.
    http://www.youtube.com/watch?v=6IweT2TpOrY

  • NewsparkFunCusty / about 14 years ago / 1

    any illuminated pics? It would be nice to see one all lit up. I'm probably going to buy a few, but it would help push me over the edge into purchase-ville.

  • SomeGuy123 / about 14 years ago * / 1

    Dang it. $17 and I forgot that these don't have built in current limiting resistors. Oh well. :/ One note: the screw terminals are pretty close to the solder points of the LEDs. It's pretty easy to short out wires on the solder points.

    • macetech / about 14 years ago / 1

      Head to macetech.com and use the contact form to send me your mailing address and which LEDs you killed...I'll mail you some replacements. Desoldering will be fun but is possible if you clip the bad LEDs off first.
      Either screws with small heads or zip ties are preferred for the mounting holes. I vote for zip ties since they're so strong, fast, and nonconductive.

      • SomeGuy123 / about 13 years ago * / 3

        Hey, it's been almost half a year now. I still don't have those LEDs.

      • Mulvane / about 14 years ago / 1

        That, or non-conductive spacers/standoffs and screws work well.

  • nojo / about 14 years ago / 1

    wait... theres no uC on this right??

  • ThinkerT / about 14 years ago / 1

    Why satellite?

    • macetech / about 14 years ago / 2

      We were designing these in a rush for Twilight Eclipse, to be used inside the large floating globes in the party scene. They needed to hang out on long wires from the ShiftBars, so we quickly grabbed "Satellite" as a semi-descriptive name and it stuck. The "001" is because we will have other types of LED arrays available soon.

Customer Reviews

No reviews yet.