XBee 2mW Chip Antenna - Series 2 (ZigBee Mesh) (Sale)

Replacement:WRL-11217. Chip antennas are out, Trace antennas are in. This page is for reference only.

This is the XBee XB24-Z7CIT-004 module from Digi. Series 2 improves on the power output and data protocol. Series 2 modules allow you to create complex mesh networks based on the XBee ZB ZigBee mesh firmware. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.

These are essentially the same hardware as the older Series 2.5, but have updated firmware. They will work with Series 2.5 modules if you update the firmware through X-CTU.

Note: If you are looking for a simple point-to-point configuration, you might want to try the Series 1 instead. The Series 2 requires considerable setup and configuration. We highly recommend Building Wireless Sensor Networks as a guide for setting up mesh networks.

Note: Series 1 and Series 2 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with Series 2 modules.

Note: If you are using these outside of the United States, please check with your local laws regarding radio communication.

Note: Due to recent flooding in Thailand and the subsequent damage to the Digi factories, there may be long lead times on all XBee products and shortages until they recover from the damage.

Replaces: WRL-08691

  • 3.3V @ 40mA
  • 250kbps Max data rate
  • 2mW output (+3dBm)
  • 400ft (120m) range
  • Built-in antenna
  • Fully FCC certified
  • 6 10-bit ADC input pins
  • 8 digital IO pins
  • 128-bit encryption
  • Local or over-air configuration
  • AT or API command set

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • zeode / about 13 years ago / 1

    For the life of me, I cannot get my two 2.5 radios to work properly. I am able to get the AT mode, straight serial, but I wanted to use the end device to transmit the ADC inputs X times a second. Is there a tutorial on this? Also, X-CTU is showing my xbee radios as uing the "XB24-ZB" radio firmware, is this correct?

  • Microman / about 13 years ago / 1

    IT would be really cool if there was a module like this that could be programmed.

  • Gizmoguy / about 14 years ago / 1

    Maybe I'm not reading the Datasheet correctly, but I can't find out how much voltage the analog inputs can handle. Does anyone know? I'd like to input a 0-5 volt signal but since the Xbee runs on 3.3v I'm afraid that's too much.

  • 48X24X48X / about 14 years ago / 1

    The image is outdated. All new module comes with the S2 silkscreen.

    • paporas / about 13 years ago / 1

      Is this confirmed? Could sparkfun update the image? It's misleading

  • nn2 / about 14 years ago / 1

    if i wanna connect the module with computer, do i need to connect this module with another micro controller? Or can we connect straightly to the computer?

    • KB / about 14 years ago / 1

      This will do the trick.
      http://www.sparkfun.com/products/8687

Customer Reviews

No reviews yet.