×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

XBee 2mW RPSMA - Series 2 (ZigBee Mesh)

This is the XBee XB24-Z7SIT-004 module from Digi. Series 2 improves on the power output and data protocol. Series 2 modules allow you to create complex mesh networks based on the XBee ZB ZigBee mesh firmware. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.

These are essentially the same hardware as the older Series 2.5, but have updated firmware. They will work with Series 2.5 modules if you update the firmware through X-CTU.

Not sure which XBee module or accessory is right for you? Check out our XBee Buying Guide!

Note: If you are looking for a simple point-to-point configuration, you might want to try the Series 1 instead. The Series 2 requires considerable setup and configuration. We highly recommend Building Wireless Sensor Networks as a guide for setting up mesh networks.

Note: Series 1 and Series 2 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with Series 2 modules.

Note: If you are using these outside of the United States, please check with your local laws regarding radio communication.

Replaces:WRL-08692

  • 3.3V @ 40mA
  • 250kbps Max data rate
  • 2mW output (+3dBm)
  • 400ft (120m) range
  • RPSMA antenna connector
  • Fully FCC certified
  • 6 10-bit ADC input pins
  • 8 digital IO pins
  • 128-bit encryption
  • Local or over-air configuration
  • AT or API command set
  • External Antenna Required

Tags

XBee 2mW RPSMA - Series 2 (ZigBee Mesh) Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • keyserkid131 / about 12 years ago / 3

    is this compatible with the 2.4GHz duck antenna? (rp-sma / large)

  • Can anyone tell me if XBee's can stream serial data from master to slave whilst also sending analog values serially at the same time?

  • Joel_Q / about 11 years ago / 1

    How much does this product weigh?

  • Member #190465 / about 13 years ago / 1

    Is there a difference between different RPSMA antennas or can i use every RPSMA antenna with this module as long as it is 2.4GHz? Thanks in advance!

Customer Reviews

No reviews yet.