×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

XBee 2mW U.FL Connection - Series 2 (ZigBee Mesh)

This is the XBee XB24-Z7UIT-004 module from Digi. Series 2 improves on the power output and data protocol. Series 2 modules allow you to create complex mesh networks based on the XBee ZB ZigBee mesh firmware. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.

These are essentially the same hardware as the older Series 2.5, but have updated firmware. They will work with Series 2.5 modules if you update the firmware through X-CTU.

Not sure which XBee module or accessory is right for you? Check out our XBee Buying Guide!

Note: If you are looking for a simple point-to-point configuration, you might want to try the Series 1 instead. The Series 2 requires considerable setup and configuration. We highly recommend Building Wireless Sensor Networks as a guide for setting up mesh networks.

Note: Series 1 and Series 2 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with Series 2 modules.

Note: If you are using these outside of the United States, please check with your local laws regarding radio communication.

Replaces:WRL-08693

  • 3.3V @ 40mA
  • 250kbps Max data rate
  • 2mW output (+3dBm)
  • 400ft (120m) range
  • U.FL antenna connector
  • Fully FCC certified
  • 6 10-bit ADC input pins
  • 8 digital IO pins
  • 128-bit encryption
  • Local or over-air configuration
  • AT or API command set
  • External Antenna Required

Tags

XBee 2mW U.FL Connection - Series 2 (ZigBee Mesh) Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • AeroGuy_123 / about 13 years ago / 1

    Is this version actually lead free/RoHS compliant?
    According to another distributor, it is not, however, above reads that it is lead free/RoHS compliant.

Customer Reviews

No reviews yet.