Relay SPDT Sealed - Omron

Replacement: None. We are no longer carrying these relays. This page is for reference only.

These are high quality Single Pole - Double Throw (SPDT) sealed relays. Use them to switch high voltage, and/or high current devices.

This relay's coil is rated up to 12V, with a minimum switching voltage of 5V. The contacts are rated up to 5A (@250VAC, 30VDC).

  • 5V DC SPDT Relay
  • Rated up to 5A
  • Fully Sealed

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • chucho / about 13 years ago / 1

    I am working on an arduino motion detector. Everything works. I want to change so that a speaker connected to a separate 9V battery sounds when Arduino senses movement from PIR. I need relay that is triggered from the 5v arduino after a digital high is sensed.

    Can you guys help me know if this would work?

  • LeighLee / about 13 years ago / 1

    I am looking for a relay that can handle 600W amplifier for two 4 ohm speakers. Can this product handle it or do you have a product that does it? Thank you!

    • Bravo Sierra / about 13 years ago / 1

      This relay is rated for 5A. So 600W on a 4Ohm element is: I=√(600/4)=12,24A U=√(600*4)=48,98V

      So this relay is to small, I think this relay is better fit for the job.

  • ethan.ferrell / about 13 years ago / 1

    Omron doesn't make a 3.3v version according to the datasheet.

  • roycohen2013 / about 14 years ago / 1

    are you guys also gona bring a 3.3 version of this or somthing similar because i always have trouble finding them in places that arent digikey

Customer Reviews

No reviews yet.