LilyPad LED Micro - Blue (5pcs)

Need a smaller way to add some 'twinkle' to your LilyPad project? Then you need some LilyPad Micros! A LilyPad Micro is like a smaller version of the LilyPad LED board. By eliminating the resistor and changing the orientation of the surface mount LED we've shrunk the board down which looks great in elegant designs or on sheer fabrics where you don't need the extra weight or exposed board space. It's really the closest you can come to sewing a point of light directly to your project.

**Note: **Because the board don't include a current-limiting resistor, it is possible to over-power them and possibly burn them up. The high resistance of conductive thread can help protect the Micros from high current, so long stitches can be used with most power sources to keep the power levels 'Micro-friendly'. If you aren't sure where to start with resistance and current, using these in conjunction with a LilyPad Simple or Main Board is a great place to start, because they both have built-in current limiting and can't burn up your Micros.

Note: These are sold in strips of five boards which can be snapped apart with wire cutters, flush cutters or scissors. Some, however, may come as loose pieces that are already snapped apart.

Note: A portion of this sale is given back to Dr. Leah Buechley for continued development and education of e-textiles.

Tags

LilyPad LED Micro - Blue (5pcs) Product Help and Resources

Origami Paper Circuits

May 26, 2015

A quick tutorial to get you started in the world of light up origami flowers.

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • KirAsh4 / about 13 years ago / 1

    Okay, something doesn't make sense. Looking at the measurements in the picture depicted above, it tells me the pieces are roughly 5mm wide by 15mm long. However, looking at the Eagle files, the board measures just under 3mm wide by a little over 9mm long. What gives?

    • Kamiquasi / about 13 years ago / 1

      Looks like the scale in the photos is incorrect. A U.S. quarter is 24.26mm in diameter. The diameter of the coin (presuming it's a proper coin) is about 500 pixels. The length of the board in the picture is about 190 pixels. 25.26 / 500 * 190 ~= 9.21mm. I'd say the Eagle file is correct :)

Customer Reviews

No reviews yet.