Servo - Retail

Replacement: None at this time. Our supplier for the servo dropped off the face of the Earth and we are currently looking into a replacement. This page is for reference only.

Here is a simple, low-cost way to get your project moving! Servos are motors that do what you tell them to do, in other words you can define an angle in degrees and the servo will move to that position! This large servo has a standard 3 pin power and control cable and includes hardware as shown.

These come in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap. The version without the extra plastic can be found in the related items below.

Servo Weight: 41g

**Servo Dimensions: **41 x 20 x 38mm

  • 3 pole ferrite, all nylon gear
  • Top ball bearing
  • Operating Voltage: 4.8V~6.0V
  • Operating speed:
    • 0.20sec/60degree (4.8V)
    • 0.16sec/60degree (6.0V)
  • Stall torque:
    • 5.2kg*cm (4.8V)
    • 6.5kg*cm (6.0V)
  • Temperature Range: -20℃~60℃
  • Dead band width: 4µs
  • Connector wire length: 32cm

Servo - Retail Product Help and Resources

Hobby Servo Tutorial

May 26, 2016

Servos are motors that allow you to accurately control the rotation of the output shaft, opening up all kinds of possibilities for robotics and other projects.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • The_Spiral_King / about 13 years ago / 1

    Is this a continuous rotation servo? It doesn't say anywhere in the description. -Thanks in advance.

Customer Reviews

No reviews yet.