×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Breadboard Power Kit - Retail

Replacement: None at this time. We are no longer carrying this retail kit in our catalog. This page is for reference only.

Here is a very simple breadboard power supply kit that takes power from a DC wall wart and outputs a selectable 5V or 3.3V regulated voltage. The .1" headers are mounted on the bottom of the PCB for simple insertion into a breadboard. Pins labeled VCC and GND plug directly into the power lines. The lone pair of pins have no electrical connection but help support the PCB.

There are two pins available within the barrel jack footprint. Any stripped +/- DC supply can be connected instead of the barrel connector. Board has both an On/Off switch and a voltage select switch (3.3V/5V).

This is easily assembled if you can follow the silkscreen indicators and have beginning experience with a soldering iron. You will need to read the resistor bands or use a multimeter to determine the resistor sizes.

These come in fancy clamshell packaging meant for our distributors that need it. Regular customers are welcome to order, but we want to limit the amount of extra packaging finding its way into the trash heap. The version without the extra plastic can be found in the related items below.

  • DC Barrel Connector (2.1mm center positive)
  • TO-220 Voltage Regulator (LM317 1.5A max current)
  • 1N4004 Reverse Protection Diode
  • 100uF 25V Capacitor
  • 10uF 25V Capacitor
  • 0.1uF 50V Capacitor
  • Red Power LED - High Brightness
  • 2 x SPDT Slide Switch
  • 4 x 0.1" Header Pins
  • 2 x 330 Resistor 1/6W
  • 390 Resistor 1/6W
  • 240 Resistor 1/6W
  • Bare PCB with Silkscreen Indicators
  • PTC resettable fuse
  • [Schematic](http://cdn.sparkfun.com/datasheets/Kits/Breadboard Power Supply v10.pdf)
  • [Eagle Files](http://cdn.sparkfun.com/datasheets/Kits/Breadboard Power Supply v10.zip)
  • Quickstart Guide

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.