ArduPilot Mega IMU Shield/OilPan Rev-H V1.0 (No pin headers)

Replacement: None. We are no longer carrying this product. This page is for reference only.

This board from DIYDrones features a large array of sensors needed for UAV and Robotics applications, including three axis angular rotation and accelerations sensors, absolute pressure and temperature sensor, 16MBits data logger chip and more! It's designed to fit on top (or bottom) of the ArduPilot Mega board, creating a total autopilot solution when a GPS module is attached.

**Note: **This product does not includes any pin headers.

Weight: 0.5 oz (13g)

  • Dual 3.3V regulator (one dedicated for analog sensors!)
  • Relay switch for cameras, lights or payloads
  • 12-bit ADC for better gyro/accel/airspeed resolution
  • Built-in 16MB data logger (The Black Box)
  • Piano DIP switch for servo reverse or user customizable
  • Built-in FTDI, making the board native USB
  • Dedicated modem/OSD port
  • I2C port with incoming "daisy chain board" allowing you to build sensor arrays
  • Two user-programmable buttons (one momentary, the other slide)
  • 10-Bit analog expansion ports
  • Reset button
  • Optional "through-hole" voltage dividers
  • Tons of status LEDs
  • New vibration resistance Invensense gyros (triple axis)
  • Analog Devices ADX330 accelerometer
  • AirSpeed sensor port (optional, sold separately)
  • Absolute Bosch pressure sensor and temp for accurate altitude
  • Can be used as a weather logger
  • 2.85 x 1.60"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • drasnor / about 13 years ago / 1

    Eagle Files .zip link only contains .PDFs of the schematic.

  • HungryMaggot / about 13 years ago / 1

    no magnetometer / compass ??

  • Member #268820 / about 13 years ago / 1

    Would really like to see the header kit for this shield i would definitely buy it if the headers are included or sold as a kit seperatly

  • lefteraks / about 13 years ago / 1

    from the product post: "The Oil Pan includes all the sensors you need to turn the Ardupilot Mega into a full autopilot solution with data logging, airspeed, gryro, accelerometer, etc." gryro? you mean gyro I think

Customer Reviews

No reviews yet.