Speaker Terminal - 4 Spring

You may recognize these as the connectors that are commonly used for home stereo speakers. They happen to make good spring terminals for most applications! There are 4 separate terminals in all with two mounting holes for panel mounting.

Speaker Terminal - 4 Spring Product Help and Resources

Connector Basics

January 18, 2013

Connectors are a major source of confusion for people just beginning electronics. The number of different options, terms, and names of connectors can make selecting one, or finding the one you need, daunting. This article will help you get a jump on the world of connectors.

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • ctmorrison / about 7 years ago / 1

    Can anyone offer what gauge wires work well with this product? I'm particularly interested in knowing if 18-24 gauge will hold securely. Thanks!

  • Ichbinjoe / about 13 years ago / 3

    Documentation? Dimentions? Anyone?

    • RyanOHoro / about 11 years ago * / 2

      Part size is approximately w2-5/8" x h13/16", 1/4" solder lug length, 1" overall depth. Solder lugs are on 1/2" centers. There is a product image with a dimension ruler for further details.

  • keyserkid131 / about 11 years ago / 1

    Datasheet perhaps: http://media.digikey.com/pdf/Data%20Sheets/GC%20Electronics%20PDFs/33-1404_Dwg.pdf

  • RyanOHoro / about 11 years ago * / 1

    This part suffers from a QC issue on the tab hinges where the tab plastic is not even. This causes the tab to open slightly sideways. I ordered 66 of these anticipating some QC issues. One of the other commenters mentioned a missing spring, but my parts all had 4 springs. The casing on some parts needed a small razor trim.

    Needing 64, of the 66 I received, 5 had 1 tab with this QC issue. I managed to salvage the parts by cannibalizing from the spares, but beware the issue when ordering. It is possible to trim the extra round protrusion to get even hinging.

    The parts function well enough for the price, looks good. Similar items else where can cost over $2.

  • ggnore / about 12 years ago / 1

    When I received this terminal in the mail, one of the spring connectors was missing. Is there anyway that I can get another one?

  • ggnore / about 12 years ago / 1

    DUDE THIS IS PERFECT FOR MY PROJECT, SO SICK. I LOVE YOU SPARKFUN

  • Member #141114 / about 13 years ago / 1

    Whats the current rating?

    • Nikarus / about 12 years ago / 1

      I can't say for certain, But I've run ~30A through one before and it didn't burst into flames. (note I ran it through the 2 end plugs cause I was worried). They're really not intended for current applications though. More for quick connect/disconnects for sensors and whatnot

Customer Reviews

No reviews yet.