Solar Panel - 9W

Have a project that needs some good power? Do you like free power provided by our friend, Mr. Sun? Check out this high quality, high output, fully enclosed solar panel with a nice solid aluminum/plastic frame. The panel is capable of 9 watts in the open sun with a peak power output around 6V at 1500mA.

The termination is equipped with a 3.5mm x 1.1mm barrel plug and 5.5mm x 2.1mm adapter on a 22cm (8in) cable making the panel able to mate directly with many of our development boards. Each panel also features monocrystalline high efficiency cells at 19% with a waterproof urethane coating with hard-board backing. With robust sealing for out door applications this solar panel is incredibly durable and reliable!

  • 1x Solar Panel - 9W
  • 1x Barrel Plug Adapter - 3.5mm to 5.5mm
  • Monocrystalline cells - 19% efficient
  • Open Circuit Voltage: 7.0V
  • Peak Voltage: 6.0V
  • Peak Current: 1500mA
  • Peak Power: 9.0 Watts
  • Four screws on back corners of panel allow multiple mounting options
  • Waterproof Urethane Coating
  • UV Resistant
  • 220mm x 255mm x 5mm (8.7in x 10.1in x 0.2in)

Solar Panel - 9W Product Help and Resources

Sunny Buddy Solar Charger V13 Hookup Guide

October 13, 2014

How to hookup the Sunny Buddy: a solar-powered, MPPT (peak-power tracking), LiPo battery charger.

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #95790 / about 9 years ago / 2

    "The panel is capable of 9 watts in the open sun with a peak power output around 6V at 1500mA."

    Solar panels are rated for output based upon standard test conditions (STC) of 1000 W/m^2 solar irradiance @ 25 degress celsius. Solar irradiance varies dramatically both seasonally and geographically. For a fixed plate solar panel at an angle from horizontal equal to latitude (ideal for mounting a fixed, non-tracking, non-collecting panel), you can look at the NREL website to get average solar irradiance for your area (http://www.nrel.gov/gis/solar.html). If your area, eg Colorado in August, gets about 6 kWh/m^s/day, you should get an average of 54 (6 * 9) Wh/day with a 9 W panel. If your area, eg Colorado in January, gets about 3.5 kWh/m^s/day, then you should get an average of 31.5 (3.5 * 9) Wh/day with a 9 W panel.

    If you are direct powering, all you need to do is calculate the minimum solar irradiance in you area and pick an appropriately sized solar panel. If you are charging a battery, be sure to factor in power loss due to charging. In this case, Lithium-ion battery would be ideal because of their charging efficiency.

  • joshl / about 9 years ago / 1

    Almost $10/watt!!!

  • Member #32279 / about 9 years ago / 1

    Assuming it is made by Voltaic Systems, then it is 360g (12.75oz) according to their website.

  • YetAnotherDeveloper / about 9 years ago / 1

    can anyone tell me what the whats the weight of this product is? -tia

  • Member #32279 / about 9 years ago / 1

    Looks like a solar panel made by Voltaic Systems. I have two of the 9W panels from Voltaic Systems and they work well. Should be located outdoors to meet the listed power specifications.

Customer Reviews

4 out of 5

Based on 1 ratings:

Currently viewing all customer reviews.

Works, but warped

Works as intended, but it's so large that it arrived warped (probably thanks to rough handling in shipping). Works fine otherwise, but something to keep in mind.