×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Cable - 5 Pin 1mm Pitch - 100mm

This is a 5 wire cable with a SHR style (1mm pitch) connector on each end. These are very similar to our Qwiic connectors and cables but are 5-pin. They make excellent cables for 3 GPIOs plus VCC and GND or just a 5 conductor cable.

  • Cable Length: 100mm
  • Wire Gauge: 28AWG
  • Connector part number: SHR-05V-S-B
  • Cable plugs into part number: SM05B-SRSS-TB or BM05B-SRSS-TB

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.