×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

PocketLab Voyager

The PocketLab Voyager is an all-in-one science lab that is capable enough for a professional engineer and simple enough for a 4th grade student. The Voyager can detect and measure multiple forms of sensor data including motion, light, magnetic fields, and weather. You can also attach an external temperature probe as well but one is not included in this kit. The Voyager has been designed to work with either the PocketLab or VelocityLab apps by streaming real time data from it's multiple sensors to your iOS, Android, ChromeBook, or Windows device where you can view, graph, record, and save data as a spreadsheet. This version of the PocketLab is great for physical science, weather and climate studies, engineering projects and more.

The PocketLab Voyager includes an optical range finder that works from as low as 10cm and all the way up to 2 meters, and is perfect for measuring the speed and position of moving objects like physics carts or falling objects. Additionally, the PocketLab Voyager has on board memory to store 30,000 data points. This can be used for situations where your device is out of range of the module like weather balloons, high altitude rockets, underwater devices, or installed at a remote weather station.

  • 1x PocketLab Voyager
  • 1x Carrying Case
  • 1x USB Cable
  • 1x Getting Started Guide
  • 1x PocketLab Sticker
  • Wireless Connection: Bluetooth 4.0
  • Battery: Rechargeable via micro USB
  • Battery Life:
    • 8hrs (wireless, full data rate)
    • 12hrs (low power, logging mode)
  • Wireless Range: 250 feet line-of-sight
  • Memory: 30,000 data readings
  • Durability: 2m (6ft) drop protection
  • Dimensions: 3.8cm x 3.8cm x 1.5cm (1.5in x 1.5in x 0.6in)
  • Weight: 17g (0.6oz)
  • Accelerometer
    • Range: ±16g
    • Resolution: 0.008g @ 94Hz
    • Data Rate:
      • 50 samples/sec (real-time)
      • 200 samples/sec (coming soon in burst mode)
  • Gyroscope
    • Range: ±2000 deg/sec
    • Resolution: 0.1 deg/sec @ 92Hz
    • Data Rate:
      • 50 samples/sec (real-time)
      • 200 samples/sec (coming soon in burst mode)
  • Magnetometer
    • Range: ±4800uT
    • Resolution: 0.15uT
    • Data Rate: 50 samples/sec
  • Barometric Pressure
    • Range: 30 - 180kPa
    • Pressure Resolution: 1.3Pa
    • Absolute Accuracy: 0.1kPa
  • Humidity
    • Range: 0-100%RH
    • Resolution: 0.02%RH
    • Absolute Accuracy: 3%RH
  • Light
    • Range: 0.01 - 64,000 Lux
    • Spectrum: 400nm - 1000nm (Visible light)
    • Data Rate: 30 samples/sec
  • Altitude
    • Range: -5,300m - 9,500m (-17,400ft - 31,000ft)
    • Resolution: 11cm (4in)
    • Absolute Accuracy: 10m (33ft)
    • Data Rate: 50 samples/sec
  • Ambient Temperature
    • Range: -40C - 85C (-40F - 185F)
    • Resolution: 0.01 C (0.02 F)
    • Absolute Accuracy: 0.5C (0.9F)
  • IR Range
    • Range: 2m typical, 1.5m minimum (indoors)
    • Resolution: 1cm (0.4in)
    • Absolute Accuracy: 5% of reading
    • Data Rate: 33 samples/sec
    • Field of View: 25 degrees

PocketLab Voyager Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

1 Programming

Skill Level: Noob - Programming will be limited to basic drag and drop interfaces like ModKit or Scratch. You won't be writing code, but you will still need to understand some basics of interfacing with hardware. If you?re just using a sensor, it's output is analog.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #861639 / about 5 years ago / 1

    Mine did not come with the getting started manual.

    • santaimpersonator / about 5 years ago / 1

      Unfortunately, this is a third-party product and we don't have any extra manuals. You can download the getting started guide; otherwise, the most expedient process would probably be to reach out to PocketLab to see if they will just mail you a copy for you kit.

Customer Reviews

No reviews yet.