Relay SPDT Sealed - 10A (G5LE)

These are high quality, general purpose, Single Pole - Double Throw (SPDT) sealed relays. Use them to switch high voltage, and/or high current devices.

This relay’s coil is rated up to 12V. The contacts are rated 10A at 120VAC, 8A at 30VDC (resistive load), and 5A at 120VAC, 4A at 30VDC (inductive lead).

  • 12VDC SPDT Relay
  • Rated up to 10A
  • Fully sealed

Relay SPDT Sealed - 10A (G5LE) Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

3 Electrical Prototyping

Skill Level: Competent - You will be required to reference a datasheet or schematic to know how to use a component. Your knowledge of a datasheet will only require basic features like power requirements, pinouts, or communications type. Also, you may need a power supply that?s greater than 12V or more than 1A worth of current.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.