×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

XLR-3 Cable - 25ft

This is a 25 foot (~7.6m) long XLR-3 cable capable of better communications for lighting and special effects through standard or digital communication protocols. We specifically like to use this cable with our ESP32 Thing Plus DMX to LED Shield but it can also be used with DMX fixtures that utilize an XLR-3 jack.

This cable possesses a 24AWG diameter and is terminated with a 3-pin male XLR connector at one end and a 3-pin female XLR connector at the other.

Note: The usage of 3-pin XLR connectors for DMX signals is technically prohibited by section 7 of ANSI E1.11 - 2008. Please take care not to confuse lighting cables with audio cables.

  • 25ft Cable
    • Internal Wiring: 24AWG
    • Jacket: 4-5mm (OD)
    • Conductor Resistance: 2Ω
    • Insulator Resistance: 5MΩ
  • One Male XLR-3 Connection
  • One Female XLR-3 Connection

XLR-3 Cable - 25ft Product Help and Resources

SparkFun ESP32 DMX to LED Shield

March 28, 2019

Learn how to utilize your DMX to LED Shield in a variety of different ways.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Chippey / about 6 years ago / 1

    As I posted on the interface board, DMX explicitly disallows 3-pin XLR - see section 7.1.2. It must be 5-pin XLR to be DMX. The only other connector allowed is RJ-45 for fixed or permanent installs. For more, see https://en.wikipedia.org/wiki/DMX512#Connectors. You should remove the term 'DMX' from this product to eliminate confusion.

    • Member #832598 / about 6 years ago / 1

      It's still compatible with DMX512, therefore it would be false advertising to NOT state that it's DMX. Even if it's expressly disallowed by the spec, people are still doing it for the "budget" range of lighting equipment; ergo, it is a de facto DMX cable, compatible with devices supporting 3-pin DMX connectivity. Any device using 3-pin XLR for its DMX512 communication is compatible, so it is a DMX device.

      • Chippey / about 6 years ago / 1

        Just because some cheap gear has 3-pin XLR on it isn't an excuse to trample on very explicit standards. It is currently false advertising to label these products as DMX. USITT and ANSI have been VERY clear on this over the years, and have a very firm stance on this. You could label this cable as capable of carrying a RS-485 signal if its impedance is 120 ohms (they don't even list that, this could be mic cable for anyone ordering this cable knows), you cannot say this is a DMX cable as by its connectors (and unlisted complying impedance rating), it is NOT. Saying that any device using 3-pin XLR for RS-485 signals is DMX is patently false and misleading.

Customer Reviews

No reviews yet.