×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

AVR 8 Pin 10MHz 1K 4A/D - ATtiny13

Replacement:COM-09378. We are no longer carrying the ATtiny13 but we will continue to stock the ATtiny85. This page is for reference only.

Atmel's itty-bitty ATtiny13 8-Bit Processor. 1K of program space, 6 I/O lines, and 4-channel 10 bit ADC. Runs up to 20MHz with external crystal. Package can be programmed in circuit.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • ajja / about 16 years ago / 3

    Unless I'm seeing wrong, you say "AVR 8 Pin 10MHz 2K 4A/D - ATtiny13" and then say it has 1K program space? Eh? And is it 10 or 20MHz max clock?

    • trandi / about 12 years ago / 1

      I know this is discontinued, but still... for those having some of them around, here's an example of how easy it is to use and how versatile...

      • Member #681207 / about 10 years ago / 1

        uhm, about discontinued product, I just bought ATTiny 13A, with the same specs, the incarnation?

  • thechimerical / about 13 years ago / 2

    I just created a tutorial for programming these with an arduino (ISP).

  • timville / about 16 years ago / 2

    As of 5-15, these are still ATTiny13, not the newer Tiny13A model.

    • Earlz / about 15 years ago / 1

      As of April 24th, 2010 Sparkfun is still shipping the older ATTIny13 and not the ATTiny13A.

  • BT / about 16 years ago / 2

    Is this the 13A component or the older 13?

  • Henryforce / about 13 years ago / 1

    check out my tutorial in how to program this microcontroller with avr studio 4 and the avrisp mkii:
    link to tutorial

  • D4rK / about 14 years ago / 1

    Does this have the same pinout as the attiny 45?

  • dimitristzortzis / about 14 years ago / 1

    Hi,
    newbie here,
    I want to control 4 RGB LEDs with a small microcontroller. Is it possible to do it with this one? I didn't understand from the description or the datasheet if this micro supports PWM outputs.
    thanks!
    Dimitris

    • Hi Dimitris,
      This micro has two PWM outputs by default, and it can drive up to 5 or 6 PWM using software PWM. However, each RGB LED will need 3 channels, bringing your total needed to 12 (4 x 3) outputs.
      You might want to check out an attiny 2113 or atmega 328P (used in the recently updated Arduino Uno). Alternatively, you could get a TLC5940 16-channel LED driver, and interface with that via serial from a small micro like the attiny13 (here) or the attiny85.

  • Hmmm / about 15 years ago / 1

    Digi-Key has the ATtiny13A for $1.72

  • Axolotl / about 16 years ago / 1

    http://www.atmel.com/dyn/products/Product_card.asp?part_id=3175
    Max clock is 20MHz, 1k flash

Customer Reviews

No reviews yet.