×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Modem Long Range 915MHz: LN96 - Includes Antenna and Cable

Replacement: None. We are no longer carrying this product but you may find something else you can use in our wireless category! This page is for reference only.

915MHz High Power Multi-channel Radio from HAC. These transceiver modems use a seamless serial interface - whatever serial character enters the TX pin at 9600bps shows up on the other unit's RX pin. All buffering and error detection is handled internally. Output of 500mW with a 1500m range makes it a powerful modem to boot.

This unit can be attached to TTL level serial (for microcontrollers) or directly to RS232/RS485 for incredibly simple serial cable replacement!

Specifications:

  • Operating Voltage: 5V
  • 500mA max transmit current, 50mA receive current
  • 9600bps over 1500m!
  • Modulation type: FSK
  • 8 Channels selectable via jumpers
  • Small footprint size: 38x53mm

Supported Antennae: Kit comes with 1/2 wave 50Ohm antenna and communications cable!

Sold in single units.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • happicow / about 15 years ago / 2

    So I managed to get this device to work. I am using RS232, but it should work for TTL. I have a jumper on pin D and E to put it in RS232 / 8N1 mode.
    1 - GND - Power supply GND
    2 - Vcc - Power supply +5V
    3 - TXD Unconnected
    4 - RXD Unconnected
    5 - SignalGround - Ground on RS232 connector (pin 5)
    6 - ATXD - pin 2 on RS232 connector
    7 - BTXD - pin 3 on RS232 connector
    8 - SLEEP - Power supply GND
    9 - RESET - Power supply +5V
    The first thing after powering it up, you should receive a message at 9600 baud: "LN96_DV30". After that, send a number 1 via the serial port. That is the ascii character 1. After that you should be in good shape.

  • Hugo / about 15 years ago / 2

    Is this the longest range wireless link SPF has?

  • IngmarHendriks / about 15 years ago / 1

    Is this product (915MHz) approved for use in the EU?

  • Scotty / about 15 years ago / 1

    compared to the 900MHz Xbee pro (100mW) which one has better range? This one is 500mW but has ~150m range. Why? Can someone tell me which has a better line of sight distance? Thanks

  • Scott McPhee / about 15 years ago / 1

    I have tested and like the UM96, and I depend on its sleep mode.
    I need more power! This LN96 may do the job, but I don't notice as much hype about low power sleep mode. The datasheet shows a SLEEP pin, and I'd assume it works similarly to UM96. However, does anybody know if this sleep pin is enabled for this HAC LN96?

Customer Reviews

No reviews yet.