Prototype Board for MSP430F169

Replacement: None. We are no longer carrying this development board but have a look at the rest of our development tools. This page is for reference only.

Prototype board for the MSP430F169 microcontroller with power supply circuit, crystal oscillator circuit, JTAG port, and RS232 interface.

MSP430F169 with 60K Bytes Program Flash, 256 Bytes data Flash, 2K Bytes RAM * JTAG connector * RS232 driver + DB9 connector * User button * Power supply LED * User status LED * 32.768 kHz oscillator crystal * Optional high frequency crystal (socket) * RESET button * RST/NMI pin pull-up * External power supply jack for AC or DC power supply * Voltage regulator + power supply filtering capacitor * Extension headers for each uC pin * Prototype area with 0.1" step, Vcc + GND bus * PCB: FR-4, 1.5 mm (0,062"), green soldermask, white silkscreen component print

  • MCU:
  • 100x80 mm (3.9x3.15")

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.