Laser Card Module - Red

What is a 'laser card' you ask? It is only the coolest thing to hit Spark Fun Electronics since the Color LCD last week! Don't be fooled by the 0.8mW rating. This little module is powered with 3V and projects a very clear, bright, red dot pretty much wherever you point it. If only it had that 'Beware of Laser Radiation' sticker on it...

Laser Card Module - Red Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #1646 / about 19 years ago / 4

    I recently bought this little thing for work on a project i was planning. To be honest, given its size and price, i was not sure what to expect. Thankfully, i can say that this little module is worth its price. It is a very bright, and fairly acurate little device, and incredibly simple- provide the power source, and you are good to go. Definatly consider this little one if you have any need for a VERY cheap laser!

  • Mark Fickett / about 11 years ago / 2

    Photos of output from this and the green laser module. I connected it to 2x NiMH AAs (red to +, white to ground) and got a normal laser-pointer brightness; I measured 3.2v and 16.5mA.

  • Member #186925 / about 14 years ago / 2

    I just received this part and noticed that it produced a nice bright "spot" at only 15 mA. Much less than the data sheet's nominal current of 35 mA. I made some measurements of the V-I curve that other's might find helpful. The measurements can be found at "http://www.nbnis.net/info/wentaiLaserCardVIchart.pdf".
    Based on these measurements it appears that the laser should be operated around 15mA to 20mA, not 35mA. Because the laser has a built in resistance this corresponds to 3-7 Volts applied to the laser. This means the laser can be connected directly to a LiPo battery with out any other components. I've tested this and it works as expected. The only issue that still needs addressed is how to keep the laser from discharging the LiPo battery to less than 2.75V. Putting a silicon diode (forward biased) in series with the laser should prevent the battery from discharging below 2.9V (2.3V laser diode + .6V silicon diode). This makes for a very simple circuit (laser+diode+battery) that will reliably operate the laser from battery power. BTW.. the red lead is the positive lead. (Not shown on the part's drawing.)
    If anyone sees a flaw in this approach please point it out.

  • GGam / about 15 years ago / 2

    Not bad, for the price. But the datasheet does'nt contain any useful information, apart from the current consumption, 35-40 mA, quite far from the 15 mA I measured at 3.1V. Also, like any LED, this device should be powered by constant current, not constant voltage, so there must be a resistor inside, but its value is unknown.

    • So a constant current source would be great for this and all you need for constent current source is 2 pnp transitors. Hook up one pnp's base to its colector and to the other pnp's base. Hook up both emiters to a voltage supply. The colector which has the base connected to controls the current and the other colector is were the constent current comes out!

  • ThinkerT / about 15 years ago / 2

    Could you use this as a range finder? I know that you'd need a receiver, but would this work as a transmitter?

  • MaxR / about 15 years ago / 2

    WARNING. The wires are not robustly soldered into the interior of the case. After a couple of weeks, my white wire has already come off. I'll need to open it up and solder it back on. Before using I recommend you wrap a little electrical tape where the wires leave the container so the wires don't move. Other than that, the device gives a strong, steady beam. Also, I think you need to resister down your voltage if you're coming 5 volt from an Arduino or you may shorten its life. Hopefully someone else here can give a more specific recommendation.

    • promethean / about 15 years ago / 2

      Also, I think you need to resister down your voltage if you're coming 5 volt from an Arduino or you may shorten its life. Hopefully someone else here can give a more specific recommendation.
      The product listing indicates the correct voltage of 3v, and the data sheet indicates a 40mA max current. So, yes, anything higher and you'll risk damage.

      • MoriFi / about 14 years ago / 1

        like the arduinos 3.3v pin

        • taco / about 12 years ago * / 1

          What ohm resistor would I need to step down 9v to 3v? Or do I need some sort of current limiter to prevent spikes - I'm new to arduino and this is for a project.

          • MoriFi / about 12 years ago / 1

            I would not use a resistor to do that job, especially not at 9v. I would use a voltage regulator like this one.

            • MoriFi / about 12 years ago / 1

              Also the Arduino pins can only sink 20mA. So use a MOSFET or something.

  • Iron Man!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!!

  • iffy / about 15 years ago / 2

    How far does this thing shoot (how dim does it get per meter), and does a variable input voltage translate into a variable intensity beam?
    I'm interested in sending audio waves (analog voltages) via laser.

  • naneau / about 16 years ago / 2

    This module is absolutely tiny, but it's great. I wasn't expecting much at all, but it'll give you a very nice, very bright red dot.
    It's small enough that you can attach it to anything with ease. I use it to see what my robot's range finder is looking at. I've also used it as a laser sight for an rubber band shooter.

  • adamp / about 18 years ago / 2

    Very useful laser module, good range and low beam divergence. Has built in lens so only a power supply is needed, great for op. comm. projects!

  • Member #5747 / about 18 years ago / 2

    Very neat little device. Simple power requirements and great performance. Thanks!

  • Member #553624 / about 11 years ago / 1

    Is this appropriate to use with a photo cell/LDR to make a tripwire?

  • joshsh / about 11 years ago * / 1

    This is a great little laser. Any chance of adding it to the SparkFun Eagle Libraries?

  • Member #119207 / about 11 years ago / 1

    I bought a few of these recently, they arrived with 4 wires. FYI: You must bridge white and green in order to turn the Laser On.

  • Member #444179 / about 12 years ago / 1

    how much does it weigh?

  • claridion / about 12 years ago / 1

    Hi,.. I just tested this little Laser and it works great at 2.5V @ 15mA. Can I keep it powered ON for a long period of time (like 10 hours) without affecting performances ? Could that affect the 3000 hours duration indicated in the specs ? I want to setup a cheap and focused portable TripWire system with a phototransistor facing the laser. It works as expected for the moment. I'm just anxious about long term operation and I don't have time to test it for so long before looking for a more robust laser. Thx for any comment that could help me take the best decision.

  • Member #405842 / about 12 years ago / 1

    I Have a question. If i placed an order of this item, how much is the shipping fee? same question for the Pan Tilt Bracket. I'm from the Philippines. Thank you

  • JohanP / about 12 years ago / 1

    Is this a class 1 laser?

  • rbturnerwy / about 13 years ago / 1

    Just got this little guy, hooked it up to the 3.3v on the arduino (black to ground) and nothing is happening. What am I doing wrong?

    • tedspark / about 13 years ago / 1

      It rated for 3V not 3.3V, they should make that a bit more prominent I think. Easy mistake to make.

  • EliTheIceMan / about 13 years ago / 1

    I want to suggest a product of carrying a low power IR laser module. Then it could be pointed at a IR receiver to send data without interference from general light. I want to build laser tag!

  • dannil10 / about 13 years ago / 1

    Can this be modulated by switching the supply voltage, or otherwise? At what rate?

  • MattQ / about 14 years ago / 1

    Maybe I'm wrong, and someone can correct me, but this does not have an infrared filter on it, correct? Unless the "plastic lens" is a filter? Anyone with a spectrometer just laying around care to confirm? :) For all the people burning these out, connecting to a current regulator (or current limiter) will prevent it from burning out, regardless of input (assuming you don't burn out the regulator, that is), if you plan on hooking this up to a noisy voltage source.

  • Member #171310 / about 14 years ago / 1

    Mine died after a few seconds of use. :(

    • BenHami / about 14 years ago / 1

      What is your input voltage? Did you get this resolved?

  • Rodrigo Dias / about 14 years ago / 1

    Does anyone knows what can I use as a receiver for this laser? I want to detect when the laser is On/Off. What things can I use for that? Thanks!

  • baum / about 14 years ago / 1

    Yes, I expected it to be slightly larger. But it outputs a nice, bright, and clear beam @ 3V. The leads, though, are the worst ever. Mine just fell off after about 10 minutes off use, so I'll have to re solder them on. I would definitely recommend this laser, though I would also recommend tearing off the leads when it arrives and solder on your own. <br />
    Great Otherwise.

    • Ravenkallen / about 14 years ago / 1

      Oh, cool. .. I am working on a low power laser tag system. This module looks especially appealing because it is low power and still puts out a nice bright dot... I am guessing that this laser would be qualified as a class 1 or 1M? Any safety concerns?
      OOPS, didn't mean to reply to your post

  • Ravenkallen / about 14 years ago / 1

    About how far does the beam go before it gets to weak? It said in the data sheet that the beam divergence was 10- 15 millimeters for a distance of 10 meters. Would it be much worse than that at distances of 30-40 meters?

    • Jamo / about 13 years ago / 1

      The divergence will be linear, so if it is 10-15cm at 10m then it will be 30-45 at 30m. However, I would test your laser, the datasheet doesn't seem very accurate on the other values.

Customer Reviews

No reviews yet.