×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

Hot-air Rework Station - Digital HR852

Replacement:TOL-10706. We no longer carry this hot-air station but check out our new SparkFun branded units. This page is for reference only.

Hot-air rework station for professionals and hobbyists in need of tight temperature tolerances and large air flows. This unit displays a digital readout of actual air flow temperature. Air flow rate up to 23L per minute from built in air pump. This very powerful unit can be used for multiple applications including standard SMD reflow/repair/removal, thermal IC stress testing, thermoplastic welding, and shrink-wrapping.

  • Includes four nozzles (A1124, A1130, A1196, A1197)
  • Hot air gun adjustable from 100-480°C (212-896°F)
  • Dual controls for air flow rate and temperature
  • Air level ball indicator
  • 1 year manufacturer's warranty
  • 110VAC Standard Power - 450W (max)
  • ESD Safe
  • 9 lbs. shipping weight

    Be sure to checkout the Surface Mount Soldering Tutorial and SMD Soldering Guide

Hot-air Rework Station - Digital HR852 Product Help and Resources

How to Use a Hot Air Rework Station

April 10, 2018

Hot-air stations or heat guns are very useful tools and are essential for any electronics workbench. When working with or building printed circuit boards, there is a lot of room for errors to be made. Have no fear though, there are ways to remedy this with a hot air rework station!

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Can anyone comment on the relative quality between this digital and the similar anologue station. This one is more expensive and the other comes with an iron. Are there any quality improvements here other than just going digital?

  • Member #98770 / about 14 years ago / 1

    be very aware that this will not work in europe, as the plug is US standard power.

    • Sparkst3r / about 13 years ago / 1

      yes but you can get a transformer to use it in Europe, i here you can get a suitable 500W transformer from beststuff.com

  • KB / about 14 years ago / 1

    Definitely a good buy here, just recieved mine today and I'm very pleased. Thanks SparkFun!

  • Azayles / about 14 years ago / 1

    Oh pants :(
    I got an auto notification that there was one of these bad boys in stock, but some lucky toe rag bought it :P

Customer Reviews

No reviews yet.