Graphic OLED Color Display 128x128 - Carrier Board

Replacement:LCD-09676. This screen for the breakout was discontinued. The new version uses a newer revision of the OLED and an updated boost IC. This page is for reference only.

This is a simple carrier board for the OLED display. This board breaks out all interface pins and includes a DC-DC step up circuit allowing single supply operation.

Board comes fully assembled and tested with included OLED display.

**Features:
**

  • 8 or 9-bit Parallel or 4-Wire SPI Interface
  • Driver: SSD1339
  • All pins broken out to a 2x12 0.1" pitch header
  • OLED can be seen in daylight without backlight
  • 18-Bit Color resolution : 262,140 colors!
  • 1.60"x3.85"

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • jpkelly / about 13 years ago / 1

    I would love to see an Arduino tutorial with code for this!

  • Christopherrrr / about 15 years ago / 1

    You know you could just cut the circuit board and mount the LCD on the back ;)

  • seatkiwitle / about 15 years ago / 1

    I second that. It would be a lot nicer to have the board behind the OLED.

  • Exavior / about 15 years ago / 1

    Any chance a future design could have the board stacked behind the OLED, so the form factor would support surface mounting and take up less space. (Better to be thick than spread out)

  • Member #49609 / about 15 years ago / 1

    Is it possible to purchase one of these boards without an OLED with it?

Customer Reviews

No reviews yet.