Flash Memory - microSD 1GB

Replacement:COM-11609. We're now selling 8GB cards from Kingston. This page is for reference only.

This is a 1 gig microSD media card. Perfect for massive datalogging in a minute amount of space. These microSD cards have a simple to use SPI interface allowing any micro to read and write data in a very large 1 gigabyte storage array. Card may come with different brandings but does include the small microSD card and a SD card converter. Insert the microSD into the SD converter and then stick the larger SD card into any standard card reader. This product is guaranteed to work in any of our SD sockets, MMC sockets, microSD sockets, or products that use a SD or MMC card.

Resources:

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Jerm1386 / about 15 years ago / 4

    an update to my review. I just ordered 10 more of these and now they're using sandisk cards in retail packaging (before they were sandisk imitations that you could scratch the paint off of, but that still worked). the adapters I received also worked (though I cant speak for longevity). So on the whole these cards are higher quality than they have been in the past

  • Member #642320 / about 10 years ago / 1

    Could you get more storage capacity sd card in reasonable price than you mention here. It not acceptable for the people because they get more useful and more restorable devices than this. Thanks. http://www.bulkflashdrive.com

  • k7michal / about 12 years ago / 1

    I don't know man... on black friday I picked up a 16GB microSD card for this price at bestbuy...

  • Member #321906 / about 12 years ago / 1

    I assume that this is Multi-level Cell Flash (MLC) not Single Level Cell Flash (SLC)? It would be great if you Sparkfun would confirm with a specification sheet for the card. MLC/SLC makes a difference in terms of the number of reliable erase/write cycles and energy per write. MLC can have as few as a couple thousand write cycles. SLC has at least 10x as many. SLC cards are harder to find and more expensive but they would be better for many non-traditional (i.e. Hacker) applications where energy use is a concern and code might not be optimized. If Sparkfun bought SLC cards in bulk I would be interested in getting my hands on few.

  • BoKu / about 12 years ago / 1

    Just received a "Jony" and the dodgy adapter that comes with it. The adapter broke with hours of arriving and the "Jony" SD card doesn't appear to have SPI implemented? A rather cheap product as the price reflects, but I wont be touching these ever again!

  • Maxwellfire / about 13 years ago / 1
  • DennisGroome / about 13 years ago / 1

    I got four of these for a projects involving data logging using Open Log. The SD cards I received are "T-Flash" branded and are horrible. Zero of the four microSD adapter worked and the read/write time on the cards was so slow that even at 9600 baud and 10Hz the data logger buffer kept overflowing and I lost data.

    While I appreciate the price and availability when I'm ordering stuff for a project these cards need some serious quality control before they get sold to customers.

  • Thimplum / about 13 years ago / 1

    Hmm... I wish that this sort of low cost, high memory space card was available in chip form, like an SOIC, or DIP.

  • Aditya / about 13 years ago / 1

    "This product is guaranteed to work in any of our SD sockets, MMC sockets, microSD sockets, or products that use a SD or MMC card." -- Does this mean Sparkfun guarantees these things will work with the simple SPI protocol that stuff like Netduino and Arduino use?

    That's the biggest problem I have with buying these things these days.

  • Member #189219 / about 13 years ago / 1

    Same problem here. I have the Jony card with the adapter and it never worked.

  • unr atms / about 13 years ago * / 1

    Had one of these for two days before it completely failed. Upon inspection, it's a "Jony", and not a reliable brand. The adapter that came with the card works fine for my other microSDs, so I know it's the card. Will be returning this product as soon as possible.

  • brmellor / about 14 years ago / 1

    Any chance you would just sell any of the little plastic cases they come in? They make excellent protecting enclosures for your AVR pocket programmer after a little work with a hobby blade.

  • SomeGuy123 / about 14 years ago * / 1

    My adapter just broke after little use. It is a very weak design indeed.

  • DBaron / about 15 years ago / 1

    My adapter also failed after 2 or 3 insertions. Don't know if mine was counterfeit or not (nothing printed under the sticker), but after tearing it open, the construction inside is very cheap indeed. One of the loosely secured pins had gotten bent off to the side during insertion, causing the card not to be recognized by my card reader. Picked up a 2nd card locally, and that adapter is working fine for now.

  • ZD16 / about 15 years ago / 1

    You can get a 4gb card from newegg for about the same price. Just an fyi. I was a little surprised at the price.

  • Yeah, I've got two bad ones as well. The adaptors are counterfeit because the SanDisk sticker comes off to reveal a "JOYES" branded adaptor.

  • Jerm1386 / about 16 years ago / 1

    Received six of these today. cards are good, but the adapters aren't. Not a single one worked. Not a concern and not worth the return for me, since I'm using a microSD reader anyway. Just as a heads up to those who need the adapters, know that they are a gamble

Customer Reviews

No reviews yet.