5V DC to DC Step Up - 2xAA

The is a wonderfully simple 5V power source from Bodhilabs. This unit uses a two AA batteries and generates 5V using a DC to DC step up circuit. A jumper is provided on the unit to disconnect power and includes a terminated (right is red) connector. Perfect for all those 5V applications that need to be small, and run on less than 200mA.

Specifications:

  • Voltage regulation: +5V +/-3%
  • Typical current: 200mA or less.
  • Typical ripple: 100mV peak-peak (*) @ 135kHz

5V DC to DC Step Up - 2xAA Product Help and Resources

Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Chris_L / about 11 years ago / 1

    Do not use this as power source for the Sound Detector board (SEN-12642). Ripple is too high. See Sound Detector Hookup Guide for explanation. ( https://learn.sparkfun.com/tutorials/sound-detector-hookup-guide/ )

  • Doctor Who / about 11 years ago / 1

    Bought mine on the Saturday from the NYU computer store's component selection. And I noticed the connector style when I got it home. Who makes it? And where do I find a male connector to mate with it?

  • ians / about 12 years ago / 1

    Does anyone know what that jumper is covering? Is that the raw 3v output from the bateries?

  • s / about 12 years ago / 1

    This did not work with 1.2V rechargeable batteries. Needs 1.5V per battery.

    • Robotbeat / about 12 years ago / 1

      Really? That's disappointing. Can anyone confirm? Also, is it true this drains batteries fast even without a load?

  • Member #120276 / about 13 years ago / 1

    Could you hook this up to a USB wall charger (with requisite diode) and make it a system too that provides rechargeable USB power (for prototyping boards, cellphones, etc)?

    Thanks, J

  • brewer / about 14 years ago / 1

    Does this scavenge power from 'dead' batteries the way that a Mintyboost circuit does?

    • Travis G / about 14 years ago / 1

      The Mintyboost similarly uses a boost converter, so they should behave similarly in scavenging power from old batteries.

  • avruser / about 14 years ago / 1

    Seems to work as advertised, but has a no-load/quiescent current draw of about 275 mA. Ouch.

  • Andywg / about 15 years ago / 1

    Disappointed in this product. I ordered two of these units and am not getting anywhere near 5V. After initially powering the unit on I get 6.3V after placing a load, I get approximately 9V. Is there another compact solution out there than can consistently provide 5V with a peak load of .5A?

  • Svilen / about 16 years ago / 1

    Does anybody know if this is going to fit in the SparkFun Project Case?
    http://www.sparkfun.com/commerce/product_info.php?products_id=8601
    I can't seem to find any dimensional drawings for this device.

    • Svilen / about 16 years ago / 2

      Decided to risk it.
      It does fit... barely, which is good and bad. It will be extremely hard to make the battery holder stationary unless you glue it, but at least it fits.

  • jdesbonnet / about 16 years ago / 1

    It is possible to connect these in series for 10V, 15V output or in parallel for additional current capacity?

    • Travis G / about 14 years ago / 1

      All the usual tactics should still work fine. You can hook them in series to add voltage, or parallel for bigger loads. Just treat them like 5V batteries.

  • shadow-c / about 16 years ago / 1

    it would be really nice if it was able to deliver more than 300mA (cos I need ~300mA for my project :-)) but still very nice..

    • Svilen / about 16 years ago / 1

      Actually, if you look in the bodhilabs website it says 500mA MAX for this 2xAA unit. So you might be ok :)

  • Marcosilva / about 16 years ago / 1

    Hi guys!
    There?s some datasheet about this? This one uses the same board than the 5V DC to DC Step Up - VPack PCB?
    regards.

  • What is the connector? JST or Molex?

Customer Reviews

No reviews yet.