Arduino Bluetooth

Replacement: None. We are no longer carrying this board. This page is for reference only.

This is the very popular Arduino platform with a Bluetooth****serial connection in place of the USB connection. Now you can have Arduino without wires!

Not sure which Arduino or Arduino-compatible board is right for you? Check out our Arduino Buying Guide!

**Note: **A portion of this sale is given back to Arduino LLC to help fund continued development of new tools and new IDE features.

****module. * Only use serial communication at 115200 baud; this is the speed that the module has been configured to use.

The Bluetooth****module used is the Bluegiga WT11, iWrap version (details and datasheet on the Arduino page). The Bluetooth****module can be configured with commands set over the serial port from the ATmega328 (see the iWrap user's guide for details). A program to set the name and pass code of the Bluetooth****module is run once on each Arduino BT. The name is set to ARDUINOBT and the pass code to 12345. For complete details, see the initialization program's source code. The ATmega328 comes preloaded with a bootloader that allows you to upload sketches to the board via the Bluetooth****connection. The bootloader source code is available in the Arduino SVN repository.

  • The use of a DC-DC converter, allowing the board to be powered with a minimum of 1.2 V, but with a maximum of 5.5 V. Higher voltages or reversed polarity in the power supply will kill the board.
  • A surface-mounted ATmega328
  • Pin 7 is connected to the reset pin of the Bluetooth

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Chuckycharms / about 13 years ago / 3

    This picture is wrong, just an fyi

  • Member #244045 / about 13 years ago / 1

    Hi, there don't seem to be that many Bluetooth choices out there, and what is out there is fairly expensive -- either the board is expensive or the shield is expensive. We built an Arduino-clone (ATMega328) with a Class1 Bluetooth modem http://daisyworks.com -- here's some observations on its range: http://daisyworks.wordpress.com/2011/08/08/bluetooth-range-observations/ -- the cool thing about this board is that you can do firmware-over-the-air with Android or a Mac, Linux, Windows computer -- and then you can control the device from your phone or a desktop computer. It may be interesting for someone looking for a Bluetooth project.

  • Robichgu / about 13 years ago / 1

    What is a good replacement for that?

  • Member #144031 / about 13 years ago / 1

    Why are you not carrying this product anymore? Is the Arduino bluetooth an end-of-cycle product now? Is there a new version or redesign on its way?
    Are there any alternatives? I mean, I do not simply need an Arduino with a bluetooth chip that can use the serial profile ... I need a bluetooth chip that implements the HID profile.
    Thank you very much.

  • erich81 / about 13 years ago / 1

    does anyone know what model diode comes on this? the one connected to the leads of the screw terminal.

  • SomeGuy123 / about 13 years ago / 1

    No offense, but that is one ugly board.

  • netmage / about 14 years ago / 1

    Whats the effective indoor range...?
    Are their any shield options...?
    -Tim

  • hcaz / about 14 years ago / 1

    can this do multipoint bluetooth? i need simplex communication from one arduino to both another and an iphone.

  • What an insane price...

    • hads / about 14 years ago / 1

      You'll find that everywhere unfortunately. The Arduino Bluetooth has always been an expensive model.
      There are alternatives with the wide range of Arduino's and Bluetooth boards here and elsewhere.

  • Profvip / about 14 years ago / 1

    1-Does the Arduino BT Kit supports iWrap2 or iWrap3
    i.e. the bluetooth module inside the Arduino BT kit is WT11-A-AI or
    WT11-A-AI3?
    2-Could I easily replace WT11 in the Arduino BT Kit with WT41 ?

  • DLC / about 14 years ago / 1

    How did you get the BT module to work with the Arduino bootloader? I've been trying to get a Bluesmirf Gold to do this for ages and failing! I don't see anything to reset the the MEGA168 chip on the schematic, what is the PD7 connection to the RES line on the BT module for?
    Thanks!
    DLC

  • martinmunk / about 15 years ago / 1

    Would i be able to connect to this with my Windows Mobile Professional 6.1 device and make an app for it that talks to it like was it a serial port?
    (aka. does WM recognice a SPP device?)
    Grats, Martin Munk :)

    • lostangel556 / about 15 years ago / 1

      Hi Martin
      WM6 bluetooth stack supports the Serial Port Profile so development of an WM6 application to talk to the device should be possible.

  • cheng / about 15 years ago / 1

    Hi, do I need to do bootloader when I got this?
    Thanks!

  • Member #420600 / about 11 years ago / 0

    Is there a way to send a signal from a wireless EMG device to this arduino board? My goal is to have the arduino board receive the signal from the EMG and in turn set off an LED light.

    • You'd have to make sure your wireless EMG device could pair to this bluetooth. Otherwise, you may need to look into RF modules.

Customer Reviews

No reviews yet.