Transceiver nRF24L01 Olimex Straight

Replacement: None. We are no longer building this board but check out our other Nordic modules. This page is for reference only.

The Olimex nRF24L01 module is a 2.4GHz transceiver module developed by Olimex and based on the nRF24L01 IC from Nordic Semiconductor. Supporting up to a 2Mbit data rate, this low power 2.4GHz transceiver is a great way to add wireless functionality to your microcontroller project.

The module includes a cable as shown.

Also, Check out these handy calculators that help with antenna design.

  • UEXT to connect to host microcontroller
  • SPI 0-8Mhz interface
  • 125 RF channels
  • 1.8-3.6V operating voltage
  • 51mm x 18 mm

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Member #332390 / about 12 years ago * / 1

    Miniature RF (MiRF) 2.4GHz transceiver modules with built in antenna designed around the Nordic Semiconductor nRF2401A with high sensitivity and good range. "Solbriller"

  • Member #73182 / about 13 years ago / 1

    Has anybody an idea of the range indoors? of course it would be approximate and environment dependent... I'm trying to develop an application where I need some 80-100m (240-300 ft), is that possible with this?

Customer Reviews

No reviews yet.