Prototype Board for STM32

Replacement: None. We are no longer selling this development board, but check out our ARM development category for some other options. This page is for reference only.

The ARM Cortex-M3 processor is the latest generation of ARM processors for embedded systems. It has been developed to provide a low-cost platform that meets the needs of MCU implementation, with a reduced pin count and low-power consumption, while delivering outstanding computational performance and an advanced system response to interrupts. The ARM Cortex-M3 32-bit RISC processor features exceptional code-efficiency, delivering the high-performance expected from an ARM core in the memory size usually associated with 8- and 16-bit devices.

The STM32F103 performance line has an embedded ARM core and is therefore compatible with all ARM tools and software. It combines the high performance ARM Cortex-M3 CPU with an extensive range of peripheral functions and enhanced I/O capabilities. STM32-P103 is good start-up board for learning the new ST Cortex-M3 based microcontrollers STM32F103RBT6. This board has RS232, USB and CAN connections. The prototype area with all microcontrollers port pins broken out allows easy implementation of add-ons.

Documents****:

  • MCU: STM32F103RBT6 ARM 32 bit CORTEX M3™ with 128K Bytes Program Flash, 20K Bytes RAM, USB, CAN, x2 I2C, x2 ADC 12 bit, x3 UART, x2 SPI, x3 TIMERS, up to 72Mhz operation
  • Standard JTAG connector with ARM 2x10 pin layout for programming/debugging with ARM-JTAG
  • USB connector
  • CAN driver and connector
  • RS232 driver and connector
  • SD-MMC connector
  • Backup battery connector
  • RESET button
  • Status LED
  • Power LED
  • On board voltage regulator 3.3V with up to 800mA current
  • Single power supply: takes power from USB port or power supply jack
  • 8 MHz crystal oscillator
  • 32.768 kHz crystal and RTC backup battery connector
  • Extension headers for all uC ports
  • PCB: FR-4, 1.5 mm (0.062"), soldermask, silkscreen component print
  • 100 x 90mm (3.94 x 3.5")

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • rockom / about 13 years ago / 1

    Is their an enclosure for this board? Anywhere...

  • Member #64214 / about 14 years ago / 1

    It appears the the USBLC6 is missing (for my board at least). Is this necessary for protecting the Host (my computer)?

  • Circuitsoft / about 14 years ago / 1

    Uh... Why do you have an ASCII-Art picture of this board? You can't see any detail in it...

    • We have ASCII for all product images on the website. It's not for details, more just for amusement. :)

  • vextorspace / about 15 years ago / 1

    I just got my Olimex board and it is a beauty! I put it in a custom enclosure from protocase and am ready to start building! First up, data capture/ oscilliscope.
    --Douglas
    www.ronnev.com

Customer Reviews

No reviews yet.