XBee Pro 50mW Series 2.5 U.FL Connection

Replacement:WRL-10420. This new version is a Series 2 which uses a much newer firmware. It is compatible with the Series 2.5, if you upgrade the firmware through X-CTU.

This is the new 2.4GHz XBee XBP24-BUIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. The Pro series have the same pinout and command set of the basic series with an increase output power of 50mW! These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.

Note: Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules.

  • 3.3V @ 295mA
  • 250kbps Max data rate
  • 50mW output (+17dBm)
  • 1 mile (1600m) range
  • U.FL antenna connection
  • Fully FCC certified
  • 4 10-bit ADC input pins
  • 10 digital IO pins
  • 128-bit encryption
  • Local or over-air configuration
  • AT or API command set

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • JamesBritt / about 14 years ago / 1

    This is currently listed as "out of stock" and "Not available
    for backorder".
    What exactly does that mean? Sparkfun won't carry this anymore?

  • samroesch / about 14 years ago / 1

    To get the 1 mile range, do I need one of these on each end, or can one be lower power?

    • kizu / about 14 years ago / 1

      From my limited understanding, it probably depends on the architecture. There are two possible cases:
      1) If it requires a handshake of some sort, it won't work
      2) If the modules can act as a "radio" then the one with the longer range could transmit and the other could receive.
      In other words, I would just get two long range units.

  • HungryMaggot / about 14 years ago / 1

    hello i have many of these radios but all show max data 115kbps and not 250kbps as max data rate. is there something I should do enable this speed, or some condition that allows to enable it?

  • HungryMaggot / about 15 years ago / 1

    Against 60mW version, this is a series 2.5 device which has more networking functionalities than previous version. And about power, I think they draw more range because of the external antenna and interface antenna adapter you must add to the U.FL connector.

  • johngineer / about 15 years ago / 1

    What is the advantage of this item over the 60mW (WRL-8710) XBee Pro? Granted, this one has 10 digital pins (as opposed to 8) but loses 2 ADC pins in the process (4 < 6). It also has less power (50 210mA), and costs more.

    • johngineer / about 15 years ago / 1

      Don't know why my last sentence got scrambled, but I tried to say that it has less power (50mW vs. 60mW), and draws MORE power (295mA vs. 210mA).

Customer Reviews

No reviews yet.