XBee Pro 50mW Series 2.5 RPSMA

Replacement:WRL-10419. This new version is a Series 2 which uses a much newer firmware. It is compatible with the Series 2.5, if you upgrade the firmware through X-CTU.

This is the new 2.4GHz XBee XBP24-BSIT-004 module from Digi (formally Maxstream). Series 2.5 improves on the power output and data protocol. The Pro series have the same pinout and command set of the basic series with an increase output power of 50mW! These modules take the 802.15.4 stack (the basis for Zigbee) and wrap it into a simple to use serial command set. These modules allow a very reliable and simple communication between microcontrollers, computers, systems, really anything with a serial port! Point to point and multi-point networks are supported.

Note: Series 1 and Series 2.5 XBee modules have the same pin-out. However, Series 1 modules cannot communicate with new Series 2.5 modules

  • 3.3V @ 295mA
  • 250kbps Max data rate
  • 50mW output (+17dBm)
  • 1 mile (1600m) range
  • RPSMA connector
  • Fully FCC certified
  • 4 10-bit ADC input pins
  • 10 digital IO pins
  • 128-bit encryption
  • Local or over-air configuration
  • AT or API command set

Tags

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.