AVR - ICSP Adapter

Replacement: None. We are no longer carrying this adapter in our catalog. This page is for reference only.

This is an adapter assembly that converts 2x5 pin connector to 2x3 pin mini-ICSP. Comes with a mini-ICSP cable terminated female at both ends. The adapter board comes terminated as male 2x3 pin to female 2x5 pin.

Cable is about 7.3" long.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • greenwing / about 12 years ago / 1

    Is this the 100 mil pitch, or 50 mil pitch version of the 6-pin ICSP?

  • MotiveForce / about 16 years ago / 1

    I want that 2x3 shrowded header!!!! I have looked everywhere for that guy and untill now I assumed it didn't exist.
    I also want to by the cable with the two 6 pin connectors.

  • pomprrocker / about 16 years ago / 1

    I think something is wrong with the picture/description, I bought this, and it converts 2x5 to 2x3 for your avrispmkII

    • SomeGuy123 / about 14 years ago * / 2

      I almost bought one of these out of pure curiosity, because I have no idea whats going on in the picture.

    • MotiveForce / about 15 years ago / 1

      I was confused too when I saw the picture. In the image it appears to be a 2X7 female connector, however the sockets on both sides are plugged up leaving only 5X2 sockets available. I tested it out and it fits just fine in 5X2 shrowded headers.

Customer Reviews

No reviews yet.