Pushbutton 33mm - Yellow

This is a 33mm round momentary push button similar to the ones you find on arcade games. Simple screw in design. Perfect for mashing.

  • Convex Button
  • 35.75 mm Diameter x 46 mm Height
  • M28 thread
  • Mounting Hole Diameter: 27.3 mm
  • Net weight: 0.015kg
  • Rated for 12V/1A

Pushbutton 33mm - Yellow Product Help and Resources

Core Skill: DIY

Whether it's for assembling a kit, hacking an enclosure, or creating your own parts; the DIY skill is all about knowing how to use tools and the techniques associated with them.

1 DIY

Skill Level: Noob - Basic assembly is required. You may need to provide your own basic tools like a screwdriver, hammer or scissors. Power tools or custom parts are not required. Instructions will be included and easy to follow. Sewing may be required, but only with included patterns.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

1 Electrical Prototyping

Skill Level: Noob - You don't need to reference a datasheet, but you will need to know basic power requirements.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • justinN / about 14 years ago / 2

    For those that aren't accustomed to measuring...these buttons are huge. Much bigger than your standard radioshack button.

  • Member #147398 / about 12 years ago / 1

    These buttons work fairly well, but they don't tolerate soldering heat well, and they're very noisy.

  • Is it known when these will be available again?

Customer Reviews

No reviews yet.