×

SparkFun will be closed on Tuesday, December 24th, and Wednesday, December 25th, in observance of the Christmas holiday. Any orders qualifying for same day shipping placed after 2:00 p.m. (MST) on Monday, December 23rd, will be processed on Thursday, December 26th, when we return to regular business hours. Wishing you a safe and happy holiday from all of us at SparkFun!

Please note - we will not be available for Local Pick up orders from December 24th-December 27th. If you place an order for Local Pick-Up we will have those ready on Monday, December 30th.

Color 24-Bit LCD 4.3" PSP Touch Screen Connector Breakout

Replacement: None. We are no longer carrying this breakout in our catalog. This page is for reference only.

Description: This is the SMD connector for the PSP touch screen. 4-pin right angle good, friction fit connector with 1 mm pitch.

This connector is compatible with the PSP Touch Screen NOT the Sharp Color 24-Bit LCD.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • SomeGuy123 / about 14 years ago * / 1

    Is the DS connector compatible with the PSP touch screen?

Customer Reviews

No reviews yet.