This product has shipping restrictions, so it might have limited shipping options or cannot be shipped to the following countries:
Replacement: None. We do not have a direct replacement for the Lux Spectralis. Due to slow sales, we've decided to retire this kit. This page is for reference only.
The Lux Spectralis is a deluxe RGB (red, green and blue) LED (light emitting diode) blinky that you can build. A small microcontroller (ATtiny13) is preprogrammed with many different fun display modes (pulse in/out, slowly changing between colors, etc) that you can select with the pushbutton.
Soldering is required. You will need a soldering iron, some solder and a pair of wire cutters to assemble the kit. You will also need 3 AAA batteries.
We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.
No reviews yet.
Very nice little 'blinky'.. a few notes, though...
1. Read the Assembly Instructions, lest you're left wondering what happened to the 2nd transistor / 5th resistor (shown in the product photo, but not included and not necessary!)
2. Get an 8-pin DIP socket if you ever plan on re-programming the ATiny / replacing it - a low-profile one won't raise the IC too much.
3. In its current layout, the transistor sits a fair bit higher than the LED. However, if you bend the leads 90 degrees so that the transistor casing ends up beside the resistors, its side sits very slightly lower than the flush corners of the LED. Now you can fit it very tightly inside a little pillbox.
From http://www.makershed.com/ProductDetails.asp?ProductCode=MKDW2&Show=ExtInfo
1. Mode power on // power on behavior
2. Mode white 5 min nightlight
3. Mode white 30min
4. Mode white 25%
5. Mode white 50%
6. Mode white 100%
7. Mode red 25%
8. Mode red 100%
9. Mode green 25%
10. Mode green 100%
11. Mode blue 25%
12. Mode blue 100%
13. Mode yellow 25%
14. Mode yellow 100%
15. Mode aqua 25%
16. Mode aqua 100%
17. Mode violet 25%
18. Mode violet 100%
19. Mode wash 1 25%
20. Mode wash 1 100%
21. Mode wash 2 25%
22. Mode wash 2 100%
23. Mode wash 3 25%
24. Mode wash 3 100%
25. Mode wash 4 25%
26. Mode wash 4 100
27. Mode flash white
28. Mode flash red
29. Mode flash green
30. Mode flash blue
31. Mode flash red green
32. Mode flash red blue
33. Mode flash green blue
34. Mode blink white
35. Mode blink red
36. Mode blink green
37. Mode blink blue
38. Mode max // off
This is a nice little 15 minute project I gave my son. It will probably end up in a translucent snowman come Christmas time.
Is there a listing of the display modes documented somewhere?