Arduino Offset Header - 8 Pin

This is a 8-pin female header, with extra long legs that are slightly offset. The offset helps correct for the weird 0.16" spacing between the two 8-pin headers on the digital side of an Arduino. Stick this and an 8-pin Stackable Header on an Arduino and D7 and D8 pins will be spaced by a more standard 0.2". This allows you to then use a standard perf board stacked on top of the Arduino.

Pins are spaced by 0.1".

Tags

Arduino Offset Header - 8 Pin Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

1 Soldering

Skill Level: Noob - Some basic soldering is required, but it is limited to a just a few pins, basic through-hole soldering, and couple (if any) polarized components. A basic soldering iron is all you should need.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Mitchell.Spanheimer / about 9 years ago / 2

    Why was this retired? People still need this for prototyping with an Arduino...

  • gvorster / about 8 years ago / 1

    Any other place you can buy these offset headers?

  • EricWertz / about 15 years ago / 7

    Now I know what Bender's been doing since they stopped making "Futurama".

  • esklar81 / about 15 years ago / 1

    Well, I'm confused, again!
    My understanding of the Arduino spacing oddity, supported by the "Arduino Offset Header Explained" link, is that the two Arduino header blocks are collinear, but that there's an "extra" 0.06" space between the two blocks.
    To address that, one would need header pins that are offset in the plane of the header by that amount. That's what's shown in the linked text.
    Here's where I'm getting lost: In the photos on this page, the pins appear to be offset out of the plane of the header, that is, they shift perpendicularly to the line of the pins.
    Can anyone shed some light on this?
    TIA,
    Eric

    • AZN Gear / about 14 years ago / 4

      I think you are seeing an optical illusion. The pins are offset in parallel to body of the header.

  • TchnclFl / about 15 years ago / 1

    @Tycho Vhargon
    I thought you were being sarcastic, then I read it. It was actually pretty helpful haha. ;)

  • Tycho Vhargon / about 15 years ago / 1

    Thanks for the link to "Arduino Offset Headers Explained", that was really helpful.

  • Jamo / about 15 years ago / 1

    Does that mean they're gonna stop selling them, seeing as how Futurma is back?

  • ericjforman / about 10 years ago / 0

    Would love to find a male header version of this for low-profile shields. You can bend your own with long headers, but it would be nice to save time.

Customer Reviews

No reviews yet.