×

SparkFun will be closed on Tuesday, November 5th to support our team in being able to go out and vote! Orders placed after 2 pm MT Monday, November 4th will ship on Wednesday, November 6th. Thanks for your patience and understanding.

GPS Shield

**Replacement: **GPS-09817. We added the ability to select which digital pins connect to the Arduino board. This page is for reference only.

With the GPS Shield you can add GPS functionality to your Arduino. A connector for the popular EM-406 GPS receiver is populated on the board, and footprints for EM-408 and EB-85A connectors are also made available (connectors are not soldered on or included and can be found below in the related items). The regular GPS pins (RX, TX, PPS, etc.) are also broken out to a 10-pin 0.1" pitch header, and a small protoyping area is also provided.

The DLINE/UART switch switches the GPS module's input/output between Arduino's standard TX/RX pins and digital pins 2 and 3.

DLINE must be selected in order to upload code through the Arduino IDE.

An ON/OFF switch is included which controls power to the GPS module. Finally, the Arduino reset switch is also brought out.

The shield also includes the footprint for a 12mm coin cell battery holder to provide battery backup to the optional EB-85A gps module.

**Note: **GPS modules are not included with the GPS Shield, and only the EM-406 connector is populated. Headers are also not installed, we recommend the 6 and 8-pin stackable headers.

  • EM-406 connector populated and connected to Arduino UART pins (D0/D1)
  • EM-408 and EB-85A connector footprints provided and connected for optional use
  • Coin cell battery socket footprint provided and connected for optional battery backup of EB-85A GPS module
  • Standard Arduino sized shield
  • Prototyping area
  • GPS serial and PPS signals broken out to a 0.1" header
  • Arduino reset button
  • ON/OFF switch controls power to GPS module

GPS Shield Product Help and Resources

GPS Shield Hookup Guide

March 9, 2015

This tutorial shows how to get started with the SparkFun GPS Shield and read and parse NMEA data with a common GPS receiver.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Dover53 / about 15 years ago / 2

    I was just able to get my shield running on a Duemilanove. I copied code from www.ladyada.net.
    It didn't work. I had to switch the numbers (2,3) to (3,2) in the call to NewSoftSerial.
    This is the top of the code from ladyada. It has my change in it.
    // A simple sketch to read GPS data and parse the $GPRMC string
    // see http://www.ladyada.net/make/gpsshield for more info

    include

    NewSoftSerial mySerial = NewSoftSerial(3, 2); // this was reversed in the example. I fixed it by luck

    define powerpin 4

    define GPSRATE 4800

    //#define GPSRATE 38400

    • NinetyNein / about 15 years ago / 1

      Interesting. I just had the same issue with the example that comes with the TinyGPS library that Mikal wrote (yea, pretty sure he's seen an Arduino or two :) I'm using the EM406a gps.
      Why does this happen? Does the shield reverse the RX and TX pins somehow? Just to clarify, I was using the sketch 'Test_with_GPS_Device'
      With the unmodified sketch, the serial monitor would output:
      "Testing TinyGPS library v. 9
      by Mikal Hart
      Sizeof(gpsobject) = 103"
      Once I changed the line:
      NewSoftSerial nss(2, 3);
      to
      NewSoftSerial nss(3, 2);
      I got the correct output with all the coordinates

    • Peter8 / about 15 years ago / 1

      Thanks for that tip..works a charm :D

  • BillM / about 15 years ago / 2

    Very nice, been longing for something like this. Any issues with piggybacking this with the new "microSD Shield" you just released? I'm looking for a GPS data logger and that combo may just be the answer.

    • James25 / about 15 years ago / 1

      Im not sure but it looks like it can, also...adafruit offers one with data logging built in with a microsd on the back.

  • jsuk / about 15 years ago / 1

    It worked great for a GPS tracker integrated with Google Maps that I built. For details, please visit
    http://jayeshprojects.blogspot.com/2010/04/real-time-mobile-gps-tracker-with.html

  • Moggie100 / about 15 years ago / 1

    I've just hooked one of these up with software power control - just solder a header on to the breakout, hooking the 5v and 3.3v lines to the emitters on a couple of transistors, then just hook the bases together, hold them low and attach them to your favourite free I/O pin, attaching each transistor's collector to 5v and 3.3v respectively.
    Voila! Software power control - works a treat, if a little messy (but hey, that's what the prototype shield is for!)
    Incidentally, as it is connected to an I/O pin, when you program the Arduino, the GPS is automatically turned off as the pins go floating and I'm pulling the gates low :D

  • PaulJ / about 15 years ago / 1

    See: http://farm4.static.flickr.com/3656/4554430700_4455a1b4c4_b.jpg
    I added a 6 pin header in the prototyping area with the end pin on the ground bus. You can plug a USB-TTL serial cable (as used with Boarduino, Pro etc) onto this. Patching the 4th pin along (orange on my cable - TX Data) to the TX pin connects the two outputs together.
    Then you can either (i) switch the GPS power on and get real data or (ii) switch the GPS power off, connect a cable and test indoors with any program that can send NMEA sentences to a COM port at 4800bps. I used MS Flight Sim with the GPSout plug-in but there are many apps that will do this.

  • lguy2000 / about 15 years ago / 1

    Is the SirF's default output NMEA or binary? Is that selectable?
    Is there a way to tell the GPS module (if SirF) what NMEA sentences to generate? (for ex GPGGA only, to cut down on processor load).

  • CornDog / about 15 years ago / 1

    If I use an EM-408 wouldn't the rx/tx voltages not work?

  • Peter8 / about 15 years ago / 1

    Is there anyway to add a switch to this to switch the rx, tx pins on the DLine so rx is on pin 3 and tx is on pin 2

  • ledshine / about 15 years ago / 1

    so cant it be used for 50 Channel GS407 Helical GPS Receiver ???

  • mikalhart / about 15 years ago / 1

    How does the GPS unit mount to the board? Is it just glued?

    • Davaun / about 15 years ago / 7

      Do you even have an arduino?

      • dkhawk / about 15 years ago / 1

        I think the poster was asking how the module attaches to the shield which is a legitimate question. If the module is glued or double sided tape is used, it would be very difficult to remove the GPS module.

  • Rclovin / about 15 years ago / 1

    Looks good the only thing that could be improved on is adding a transistor to turn it off to save power when reading intermittently.

Customer Reviews

No reviews yet.