Luxeon Rebel High Power LED - Green

Replacement: None. We are no longer carrying this green LED in our catalog. This page is for reference only.

This is a super-high intensity Luxeon Rebel LED, green in color. These LEDs provide optimized light quality and efficiency to address a number of project needs, including LED illumination.

These LEDs can be blindingly bright and have a max forward current of 1A! This LED has a typical forward voltage of 3VDC (2.55V to 3.99V range). They're also tiny; measuring in at about 3 x 4.5 mm.

These LEDs can get toasty; you may want to consider adding some form of heatsinking to them. In addition to the heatsink, we also carry a lense and lense carrier specific to the rebel LEDs. Those components are all part of a solderless LED holder, they all snap together and really simplify the connection to these LEDs.

Luxeon Rebel High Power LED - Green Product Help and Resources

Core Skill: Soldering

This skill defines how difficult the soldering is on a particular product. It might be a couple simple solder joints, or require special reflow tools.

3 Soldering

Skill Level: Competent - You will encounter surface mount components and basic SMD soldering techniques are required.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • war_spigot / about 13 years ago / 1

    Did a little math a figured these were about 30x brighter than the SFE super bright green LEDs, is that right?

  • EvilTwin / about 14 years ago / 1

    I got some of these the other day for an experiment , and I am SHOCKED how bright they are. It's definitely going to add some "what is that? where did you get those?" to what I am building.

Customer Reviews

No reviews yet.