Brushless Motor 9T 4300Kv

Replacement: None. We do not have a direct replacement for this motor. This page is for reference only.

Looking for a motor for your next project but the brushed motor you have just doesn't quite cut it for efficiency and torque response? The EZ-RUN brushless inrunner motors give a lot of power for a little price. These are normally used for 10th or 12th scale RC cars or trucks, but they can make the difference when wringing out your bot.

**Weight: **170g (6.00oz)

  • 9 turns
  • 4300Kv rating* 3.175mm shaft diameter
  • 36mm body diameter
  • 50mm can length
  • 66mm total length

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • Does "9 turns" mean this can only go through 9 full rotations? Who would pay $43 for something that turns 9 times and dies?

    • c6burns / about 14 years ago / 3

      Oh you poor soul ...

    • semisight / about 14 years ago / 1

      I think it refers to the number of turns of wire in the inductor core. I can't see this motor being any use otherwise.

  • rickburgen / about 14 years ago / 1

    How can I control this from an Arduino?

  • rickburgen / about 14 years ago / 1

    Can we get a datasheet?

  • dr_inde / about 14 years ago / 1

    I'm still in learning mode for motors of this caliber. I see that SF carries a few 3mm D type wheels but those don't seem to be a match for this motor. Does SF carry any wheels that would pair with this guy?

Customer Reviews

No reviews yet.